N-Channel Depletion Mode MOSFETs


  • D2

  • 100V - 1700V N-Channel Depletion Mode Power MOSFETs

  • VDSS (V): 100, 200, 500, 1000, 1700

  • RDS(ON),max @ 25 ℃ (Ohm): 0.064, 0.08, 0.3, 0.5, 1.5, 2.2, 2.3, 4.6, 5.5, 6 more

  • ID, cont @ 25 ℃ (A): 0.8, 1.6, 2, 3, 6, 10, 16