PolarP™ Series - -500V Automotive Grade PolarP™ P-Channel Power MOSFET

Series: PolarP™
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

IXTY2P50PA is an AEC-Q101 qualified and PPAP available, -500 V, -2 A, PolarTM P-channel enhancement mode power MOSFET in TO-252 (DPAK) package.

The P-channel MOSFET is manufactured using the Polar technology platform resulting in significant reduction in on-state resistance (RDS(on),max = 4.2 Ω) and gate charge requirement (Qg = 11.9 nC). The P-channel MOSFET has lower conduction loss and provides excellent switching performance while its dynamic dv/dt and avalanche rating makes it extremely rugged in demanding operating environments and applications. Additionally, the smaller footprint of the TO-252 package enables an efficient and power dense PCB design resulting in space savings.

Features:

  • AEC-Q101 qualified and PPAP available
  • Low thermal resistance RthJC
  • Low gate charge
  • Overvoltage ruggedness
  • Compact TO-252 footprint

Benefits:

  • Simplified approval and certification
  • Simplified thermal design
  • Minimal driver losses
  • Improved Reliability
  • PCB space savings

Applications:

  • Automotive ECUs
  • Automotive sensor circuits
  • High-side switches
  • Push-pull amplifiers
  • Automatic test equipment

Access specifications, certifications, check availability and order parts below

Catalog #VDSS (V)RDS(ON),max @ 25 ℃ (Ohm)ID, cont @ 25 ℃ (A)Gate Charge (nC)RthJC (K/W)ConfigurationPackage TypeCISS (pF)trr,typ (ns)PD (W)AEC-Q101 QualifiedTJ Max (°C)CRSS (pF)Part DatasheetSPICE ModelPartner ECAD ModelsStockSamples
  
IXTY2P50PA-5004.2-211.92.15SingleTO-25260030058Yes15012PartSPICEIXTY2P50PACheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.