Dual Diode Series - Water Cooled Dual Diode Modules

Dual Diode
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Littelfuse range of water cooled modules feature a direct cooled base, with no extra interface to the die allowing for more efficient cooling giving an enhanced average current rating.

For additional technical details, please contact support.

Access specifications, certifications, check availability and order parts below

Catalog #VRRM (V)IFAV [Diode] (A)IFRMS (A)IFSM 10ms (A)V0 (V)rS (mOhm)TJ Max (°C)Package TypeRthJW (K/W)Obsolete DateStatusPart DatasheetCompare
 
MDA950-14N1W
Obsolete: 2021 -06-30
14009501773218000.7500.200150W640.09002021-06-30PHASE OUT OBSOLETEPart
MDA950-18N1W
Obsolete: 2021 -06-30
18009501773218000.7500.200150W640.09002021-06-30PHASE OUT OBSOLETEPart
MDA950-22N1W
Obsolete: 2021 -06-30
22009501773218000.7500.200150W640.09002021-06-30PHASE OUT OBSOLETEPart
MDD950-14N1W
Obsolete: 2021 -06-30
14009501773218000.7500.200150W640.09002021-06-30PHASE OUT OBSOLETEPart
MDD950-18N1W
Obsolete: 2021 -06-30
18009501773218000.7500.200150W640.09002021-06-30PHASE OUT OBSOLETEPart
MDD950-22N1W
Obsolete: 2021 -06-30
22009501773218000.7500.200150W640.09002021-06-30PHASE OUT OBSOLETEPart
MDK950-14N1W
Obsolete: 2021 -06-30
14009501773218000.7500.200150W640.09002021-06-30PHASE OUT OBSOLETEPart
MDK950-18N1W
Obsolete: 2021 -06-30
18009501773218000.7500.200150W640.09002021-06-30PHASE OUT OBSOLETEPart
MDK950-22N1W
Obsolete: 2021 -06-30
22009501773218000.7500.200150W640.09002021-06-30Phase Out ObsoletePart
To request product environmental information, please complete the Product Environmental Information Request Form.