Rectifier Diode Module Series-Package A Series - Rectifier Diode Module Series-Package A

Power Semiconductor Rectifier Module Circuit Package A Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Features and Benefits:

  • Low reverse recovery loss
  • Low forward voltage
  • High surge current capability
  • Low inductance package
  • 2-diode phase leg or common cathode topology in compact package
Applications:
  • Field Supply for DC Motors
  • Non-controllable Rectifier for AC/DC Converters
  • Line Rectifier for Transistorized AC Motor Controllers

Access specifications, certifications, check availability and order parts below

Catalog #Number of Diode in ModulePackage TypeRthJC (K/W)TopologyVRRM (V)IF(AV) @TC=85°C(A)IFSM10msec@Tj=45°C(A)IRM@Tc=25℃(µA)IRM@Tj=125℃(mA)VFM@Tj=125°C(V)@IFM(A)Part DatasheetPartner ECAD ModelsStockCompare
 
MD16110A-DKM2MM2A0.3circuit DK1600No1102500500101.6350PartMD16110A-DKM2MMCheck
MD1690A-DKM2MM2A0.4circuit DK1600No902000500101.6280PartMD1690A-DKM2MMCheck
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
MD16110A-DKM2MM RECTIFIER MODULE 21MM 1600V 110A DUAL DK RoHS No 05/13/2015 PbFree No 06/16/2015 No
06/16/2015
MD1690A-DKM2MM RECTIFIER MODULE 21MM 1600V 90A DUAL DK RoHS No 05/13/2015 PbFree No 06/16/2015 No
06/16/2015
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.