Farm Equipment Connectors Series - Plugs, Sockets, and Connectors

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse 2-Pole Farm Equipment Connectors are used to provide power to farm equipment with 12V and 24V electrical systems.

Features and Benefits

  • Protective, doored sockets to protect terminals from debris and contaminants
  • Individual pins for specific electrical function assignment
  • Rugged, proven, round pin design
  • Rugged, round plated steel housings for compact design
  • Breakaway, polarized connectors that automatically releases at 20 lbs pull

Access specifications, certifications, check availability and order parts below

Catalog #HousingCircuitryInput TerminalsContact MaterialSamplesCompare
120012Order
1282Plated Steel2BrassScrewOrder
1282-BXPlated Steel2BrassScrewOrder
1283-325Plated Brass2BrassSolderOrder
1283-325-BXPlated Brass2BrassSolder
To request product environmental information, please complete the Product Environmental Information Request Form.

pdficon Vehicle Connectors Farm Equipment Connectors Datasheet

Vehicle Connectors Farm Equipment Connectors Datasheet

pdficon 2D Print Guide

2D Print Guide