Lamp Sockets Series - Bayonet Base Lamp Socket

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

For back-up, tail, stop, turn signal and cornering. Ground wire. Sockets accept incandescent or LED bulbs with corresponding bases.16AWG (1.0mm2) insulated stranded copper leads, 8" (203mm) long.

Replaces: GMC 8909518, International 57121C91, Motorcraft LS-22.

Access specifications, certifications, check availability and order parts below

Catalog #DetailsContact MaterialHousingMounting MethodInput TerminalsPackagingDimensionsSamplesCompare
1465SingleOrder
1465-5AOrder
2006Order
2106Order
25041-FSteel SpringOne Stripped Black Wire Lead 16 GA 9.44in (239.73mm)0.75 L in. (19.05 mm)Order
2506-BXAccepts BA9 Base Lamps. Suggested bulbs: 51 (6V), 53 (12V), 356 (24V).Spring-actuated Brass Bulb ContactBox
2602Order
26041Order
2609SingleOrder
2611Order
2014
Obsolete: 2018 -01-11
Order
2505
Obsolete: 2018 -08-16
Single8 (203.2mm)
2506
Obsolete: 2018 -10-05
Single8 (203.2mm)Order
25106
Obsolete: 1999 -01-01
1.82 L in. (46.22 mm)
2609-BX
Obsolete: 2021 -08-10
Single
2506-BX
Obsolete: 2018 -10-05
Spring-actuated Brass Bulb ContactPlated Steel with Ground Wire Attached to ShellSnaps into 0.625in (15.9mm) Diameter hole. Suggested panel thickness 0.89in (0.035mm)Two Stripped Black Wire Lead 16 GA 8in (203.2mm)1.09 L in. (27.69 mm)
2612
Obsolete: 2018 -01-11
26145
Obsolete: 2018 -01-11
Single Bulb ContactBlack Plastic with ground wire attached to shellTwo Stripped Wire Lead 18 GA 11 (279.4mm) One Green and One Black1.82 L in. (46.22 mm)
2645
Obsolete: 2018 -01-11
3575
Obsolete: 2018 -01-11
Single8 (203.2mm)Order
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
26145 26145 RoHS No PbFree No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.