Hooded Panel Lamps Series - Replacement and Aftermarket Harness Products

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

For illumination of maps or other items, with minimal interference of driving visibility. Hood can be rotated to direct the light beam (except DL-75-12V, which has a fixed hood). 16AWG (1.0mm2 ) insulated stranded copper leads, 8" (203mm) long, except where noted.

Access specifications, certifications, check availability and order parts below

Catalog #Contact MaterialStockSamplesCompare
DL-21SingleCheckOrder
DL-21-11CheckOrder
DL-21-7CheckOrder
DL-21-BXSingleCheckOrder
DL-13
Obsolete: 2022 -11-08
Single
DL-13-2
Obsolete: 2022 -08-12
DL-13-BX
Obsolete: 2021 -08-10
Single
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
DL-21-7 NUT HEX 11/16-32 ZN15 RoHS No PbFree No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.