Hi-Amp Thermo Plastic Circuit Breakers Series - Hi-Amp Thermo Plastic Waterproof Circuit Breakers

External overview image
Roll Over to Zoom
These high amp circuit breakers are typically used in auxiliary and accessory circuits for trucks, buses,RVs and marine applications in battery charger systems and DC audio systems. All high amp circuit breakers comply with the SAE J1117 and J1625 standard for ignition protection.

• Agency Approvals: UL Approved for all amp ratings at 32V DC
• Interrupting Rating: 3000A @12V DC
• Ignition Protection: SAE J1625 and J1171
• Material: Thermoset Plastic UL Rating 94VO
• Temperature Range: -32C to 92C
• RoHS Compliant
• Waterproof

Access specifications, certifications, check availability and order parts below

Catalog #Voltage Rating MaxMounting MethodHousingCompare
0185050.XP12Bolt-DownThermoset Plastic UL Rating 94VO
0185060.XP12Bolt-DownThermoset Plastic UL Rating 94VO
0185070.XP12Bolt-DownThermoset Plastic UL Rating 94VO
0185080.XP12Bolt-DownThermoset Plastic UL Rating 94VO
0185100.XP12Bolt-DownThermoset Plastic UL Rating 94VO
0185120.XP12Bolt-DownThermoset Plastic UL Rating 94VO
0185150.XP12Bolt-DownThermoset Plastic UL Rating 94VO

pdf icon Hi-Amp Thermo Circuit Breakers Datasheet

Hi-Amp Thermo Circuit Breakers Datasheet

To request product environmental information, please complete the Product Environmental Information Request Form.