TMR Switch Series - High Sensitivity Ultra-Low Power TMR Switch

Littelfuse TMR Switch B2159
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The TMR Switch is a digital magnetic switch that integrate Tunneling Magnetoresistance (TMR) and CMOS technology in order to provide a magnetically triggered digital switch with high sensitivity, and ultra-low power consumption. 

It contains TMR magnetic sensor and CMOS signal processing circuitry within the same package, including an on-chip TMR voltage generator for precise magnetic sensing, a TMR voltage amplifier and comparator plus a Schmitt trigger to provide switching hysteresis for noise rejection. 
An internal band gap regulator is used to provide a temperature compensated supply voltage for internal circuits, permitting a wide range of supply voltages. 
It is available in the package SOT23-3.

Features and Benefits:

  • TMR Technology supports Bop of 5 or 7 or 10 or 14 or 17 Gauss available
  • Ultra-Low Power Consumption: 200nA at 50 Hz response or 1.5 uA at 1 kHz response
  • X-axis or Z-axis sensing directions available.
  • Unipolar or Omnipolar or Bipolar (latching) operating modes available
  • Excellent Thermal Stability
  • Open Drain or Push Pull output available
  • SOT23-3 package

Applications:

  • Proximity Switches
  • Utility Meters including Gas, Water and Heat Meters
  • Position and Speed Sensing
  • Motor and Fan Control
  • Solid State Switches
 

Access specifications, certifications, check availability and order parts below

Catalog #Switch TypeBop Threshold (Gauss)Brel Threshold (Gauss)Vsupply Current (uA)Frequency Response (Hz)Min. Supply Voltage (V)Max. Supply Voltage (V)Output TypeSensing AxisOperating TemperaturePart DatasheetPartner ECAD ModelsStockSamplesCompare
 
LF11115TMRBipolar17-170.2501.85.5Push PullX-40° to 125°CPartLF11115TMRCheckOrder
LF21115TMROmnipolar17120.2501.85.5Push PullX-40° to 125°CPartLF21115TMRCheckOrder
LF21215TMROmnipolar17101.510001.85.5Push PullX-40° to 125°CPartLF21215TMRCheckOrder
LF21235TMROmnipolar17101.510001.85.5Push PullZ-40° to 125°CPartLF21235TMRCheckOrder
LF22214TMROmnipolar14101.510001.85.5Open DrainX-40° to 125°CPartLF22214TMRCheckOrder
LF32115TMRUnipolar17130.2501.85.5Open DrainX-40° to 125°CPartLF32115TMRCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
LF21235TMR LF21235TMR STD TMD SENS RoHS No 04/23/2020 PbFree No 04/23/2020 CoC_RoHS10_LF21235TMR REACH_SVHC Declaration_LF21235TMR Yes
04/23/2020
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.