LITELINK™ - Isolated Phone Line Interface ICs Series - Single-chip optically isolated analog Tip/Ring phone line interface IC

Series: LITELINK™ - Isolated Phone Line Interface ICs
Obsolete: 2024 -01-31 Availability: Not for New Designs

Contact the factory for lead times (part is still available for purchase).

Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

LITELINK™ single-chip Silicon phone line interfaces (DAA) use optical technology to include the required isolation barrier in the package, eliminating costly capacitors or transformers.

This solution saves cost relative to competitive solutions through reduced passive component count and smaller printed-circuit board space.

LITELINK™ supports differential and single-end receive and transmit ports providing an easy interface to popular modem ICs codecs and voice SLAC devices.


Features & Benefits:

  • Supports both voice and data applications
  • Worldwide telephone network compatibility
  • Provides 3000VRMS on-chip galvanic isolation

Access specifications, certifications, check availability and order parts below

Catalog #Supply Voltage Range (V)Isolation Voltage (VRMS)Caller ID Signal PathRinging DetectPart DatasheetPartner ECAD ModelsStockSamplesCompare
 
CPC56203.3 - 53000Selectable (CID=0)Half-wave (CID=1)PartCPC5620CheckOrder
CPC56213.3 - 53000Selectable (CID=0)Full-wave (CID=1)PartCPC5621CheckOrder
CPC56223.3 - 53000ContinuousHalf-wave and full-wavePartCPC5622CheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.