HV Series - Gas Plasma Arrester (GDTs)

Series: HV
Obsolete: 2009 -04-03 Replaced By: CG3
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Features:
  • RoHS Compliant
  • 2 terminal configuration
  • Very high Isolation up to the specified switching voltage.
  • Switching performance is virtually unaffected by changes in ambient temperature.
  • UL 1414 class Y2 rated. Listed under file number E56529.
  • Moisture resistance as per MIL-STD-202 method 106 (90-98%RH, 65C)
Applications:
  • To protect of high voltage circuits.
  • To provide isolation between chassis and ground.

Access specifications, certifications, check availability and order parts below

Catalog #VMIN Spark
(V)
VNom Spark
(V)
VMAX Spark
(V)
Max
Impulse
Breakdown
@ 1kV/μs
(V)
Capacitance (Co) (pF)Impulse Discharge Current @8/20μs (kA)DC
Holdover
(V)
FailsafeMSLCompare
HV150A
Replaced By: CG31.5LTR
13001500190022001.210135NoMIL-STD-750D/1021
HV250A
Replaced By: CG32.5LTR
23002500300033001.210135NoMIL-STD-750D/1021
HV275
Replaced By: CG34.0LTR
29002750350037001.210135NoMIL-STD-750D/1021
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
HV150A GP HIGH VOLTAGE 2T 1500V AXIAL RoHS No 01/01/2005 PbFree No 01/01/2005 No
HV250A GP HIGH VOLTAGE 2T 2500V AXIAL RoHS No 01/01/2005 PbFree No 01/01/2005 No
HV275A GP HIGH VOLTAGE 2T 2750V AXIAL RoHS No 01/01/2005 PbFree No 01/01/2005 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Gas Discharge Tubes HV Datasheet

The HV Series is a 2-terminal bi-directional voltage triggered switch designed for the protection of high voltage circuits...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...