LVSP Series - Surge Suppression Fuse

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Littelfuse Varistor Surge Protection (LVSP) Fuses are intended for the protection of TVSS products. The LVSP Series has been designed to survive the 8x20µs lightning surges described in various Standards(UL1449, IEC61000-4-5 & IEEE C62.41) without opening. This allows the TVSS to perform the necessary suppression. The LVSP Series is not rated for continuous current and the ratings are to specific 8x20µs surge capability. The LVSP Series can be used to facilitate TVSS module compliance to UL1449 in permanently connected applications (abnormal overvoltage, unlimited current conditions)

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)Nominal Melting I2T (A2sec)Interrupting RatingOpeningStockSamplesCompare
LVSP00055359200 kA@600 V acSlo-Blo/Time Lag (T)/Time DelayCheckOrder
LVSP0010101300200 kA@600 V acSlo-Blo/Time Lag (T)/Time DelayCheckOrder
LVSP0015153267200 kA@600 V acSlo-Blo/Time Lag (T)/Time DelayCheckOrder
LVSP00303011950200 kA@600 V acSlo-Blo/Time Lag (T)/Time DelayCheckOrder
LVSP0040409975200 kA@600 V acSlo-Blo/Time Lag (T)/Time DelayCheckOrder
LVSP00606039240200 kA@600 V acSlo-Blo/Time Lag (T)/Time DelayCheckOrder
LVSP00808075000200 kA@600 V acSlo-Blo/Time Lag (T)/Time DelayCheckOrder
LVSP0100VXL100160747200 kA@600 V acSlo-Blo/Time Lag (T)/Time DelayCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
LVSP0005TXR 5KA TVSS FUSE WITH LEADS RoHS No 03/06/2006 PbFree No 03/06/2006 No
LVSP0005TX2 5KA TVSS FUSE RoHS No 03/06/2006 PbFree No 03/06/2006 No
LVSP0005HXR 5KA TVSS FUSE WITH LEADS 100 PACK RoHS No 03/06/2006 PbFree No 03/06/2006 No
LVSP0005HX2 5KA TVSS FUSE 100 PACK RoHS No 03/06/2006 PbFree No 03/06/2006 No
07/18/2012
LVSP0010TX2 10KA TVSS FUSE RoHS No 03/06/2006 PbFree No 03/06/2006 No
LVSP0010HXR 10KA TVSS FUSE WITH LEADS 100 PACK RoHS No 03/06/2006 PbFree No 03/06/2006 No
LVSP0010TXR 10KA TVSS FUSE WITH LEADS RoHS No 03/06/2006 PbFree No 03/06/2006 No
LVSP0010HX2 10KA TVSS FUSE 100 PACK RoHS No 03/06/2006 PbFree No 03/06/2006 No
07/18/2012
LVSP0015TXR 15KA TVSS FUSE WITH LEADS RoHS No 03/06/2006 PbFree No 03/06/2006 CoC_RoHS10_LVSP0015TXR REACH211_Declaration_LVSP0015TXR No
Does not Contain IPC_LVSP0015TXR
LVSP0015HXR 15KA TVSS FUSE WITH LEADS 100 PACK RoHS No 03/06/2006 PbFree No 03/06/2006 No
LVSP0015TX2 15KA TVSS FUSE RoHS No 03/06/2006 PbFree No 03/06/2006 No
LVSP0015HX2 15KA TVSS FUSE 100 PK RoHS No 03/06/2006 PbFree No 03/06/2006 No
07/18/2012
LVSP0030TX2 30KA TVSS FUSE RoHS No 03/06/2006 PbFree No 03/06/2006 CoC_RoHS10_LVSP0030TX2 REACH201_Declaration_LVSP0030TX2 No
Does not Contain
LVSP0030T 30KA TVSS FUSE, LEADED 10PK RoHS No 03/06/2006 PbFree No 03/06/2006 No
LVSP0030HX2 30KA TVSS FUSE 100 PACK RoHS No 03/06/2006 PbFree No 03/06/2006 No
07/18/2012
LVSP0040TX2 40KA TVSS FUSE RoHS No 03/06/2006 PbFree No 03/06/2006 No
LVSP0040T 40KA TVSS FUSE, LEADED 10PK RoHS No 03/06/2006 PbFree No 03/06/2006 No
LVSP0040HXP 40KA TVSS FUSE DBL STACK PIGTAIL RoHS No 03/06/2006 PbFree No 03/06/2006 No
LVSP0040HX2 40KA TVSS FUSE 100 PACK RoHS No 03/06/2006 PbFree No 03/06/2006 No
07/18/2012
LVSP0060T 60KA TVSS FUSE, LEADED 10PK RoHS No 03/06/2006 PbFree No 03/06/2006 No
LVSP0060TX2 60KA TVSS FUSE, 10PK RoHS No 03/06/2006 PbFree No 03/06/2006 No
LVSP0060HX2 60KA TVSS FUSE, 100PK RoHS No 03/06/2006 PbFree No 03/06/2006 No
07/18/2012
LVSP0080TX2 80KA SURGE FUSE (CARTRIDGE 10PK) RoHS No 03/06/2006 PbFree No 03/06/2006 No
LVSP0080T 80KA SURGE FUSE (LEADED 10PK) RoHS No 03/06/2006 PbFree No 03/06/2006 No
LVSP0080HX2 80KA SURGE FUSE (CARTRIDGE 100PK) RoHS No 03/06/2006 PbFree No 03/06/2006 No
07/18/2012
LVSP0100VXL 100KA SURGE FUSE BLADED 5 PACK RoHS No 03/06/2006 PbFree No 03/06/2006 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.