SPFS Series - 1000 VDC Solar String Silver Plated Fuse

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SPF Solar Protection Fuse series has been specifically designed for the protection of photovoltaic (PV) systems.This family of Midget style fuses (10 x 38 mm) can safely protect PV modules and conductors from reverse overcurrent conditions. As PV systems have grown in size, so have the corresponding voltage requirements. This increase in system voltage has typically been intended to minimize power loss associated with long conductor runs. Standard circuit protection devices are not designed to completely protect photovoltaic panels. However, the SPF series is UL Listed to safely interrupt faulted circuits up to this demanding voltage level.

Features/Benefits
UL248-19 Listed
• Meets IEC 60269-6 performance requirements for 1-25 A
• 1-30 A ratings available
• 20,000 A Interrupting Rating

Applications
• Inverters
• Combiner boxes
• Battery charge controllers

Recommended Fuse Holders
LPHV Series 1000 Vdc Dead-Front

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)Interrupting RatingOpeningVDC (V)SizeStockSamplesCompare
SPF001S120 kAFast-Acting (F)1000MidgetCheckOrder
SPF002S220 kAFast-Acting (F)1000MidgetCheckOrder
SPF003S320 kAFast-Acting (F)1000MidgetCheckOrder
SPF004S420 kAFast-Acting (F)1000MidgetCheckOrder
SPF005S520 kAFast-Acting (F)1000MidgetCheckOrder
SPF006S620 kAFast-Acting (F)1000MidgetCheckOrder
SPF008S820 kAFast-Acting (F)1000MidgetCheckOrder
SPF010S1020 kAFast-Acting (F)1000MidgetCheckOrder
SPF012S1220 kAFast-Acting (F)1000MidgetCheckOrder
SPF015S1520 kAFast-Acting (F)1000MidgetCheckOrder
SPF020S2020 kAFast-Acting (F)1000MidgetCheckOrder
SPF025S2550 kAFast-Acting (F)1000MidgetCheckOrder
SPF03.5S3.520 kAFast-Acting (F)1000MidgetCheckOrder
SPF030S3020 kAFast-Acting (F)1000MidgetCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0SPF001.TXS 1000 VDC 1 AMP MIDGET FUSE SILVER PLATED RoHS No 02/13/2009 PbFree No 02/13/2009 No
0SPF001.HXS 1000 VDC 1 AMP MIDGET FUSE SILVER PLATED RoHS No 02/13/2009 PbFree No 02/13/2009 No
0SPF002.HXS 1000 VDC 2 AMP MIDGET FUSE SILVER PLATED RoHS No 02/13/2009 PbFree No 02/13/2009 No
0SPF002.TXS 1000 VDC 2 AMP MIDGET FUSE SILVER PLATED RoHS No 02/13/2009 PbFree No 02/13/2009 No
0SPF003.HXS 1000 VDC 3 AMP MIDGET FUSE SILVER PLATED RoHS No 02/13/2009 PbFree No 02/13/2009 No
0SPF003.TXS 1000 VDC 3 AMP MIDGET FUSE SILVER PLATED RoHS No 02/13/2009 PbFree No 02/13/2009 No
0SPF004.HXS 1000 VDC 4 AMP MIDGET FUSE SILVER PLATED RoHS No 02/13/2009 PbFree No 02/13/2009 No
0SPF004.TXS 1000 VDC 4 AMP MIDGET FUSE SILVER PLATED RoHS No 02/13/2009 PbFree No 02/13/2009 No
0SPF005.HXS 1000 VDC 5 AMP MIDGET FUSE SILVER PLATED RoHS No 02/13/2009 PbFree No 02/13/2009 No
0SPF005.TXS 1000 VDC 5 AMP MIDGET FUSE SILVER PLATED RoHS No 02/13/2009 PbFree No 02/13/2009 No
0SPF006.TXS 1000 VDC 6 AMP MIDGET FUSE SILVER PLATED RoHS No 02/13/2009 PbFree No 02/13/2009 No
0SPF006.HXS 1000 VDC 6 AMP MIDGET FUSE SILVER PLATED RoHS No 02/13/2009 PbFree No 02/13/2009 No
0SPF008.HXS 1000 VDC 8 AMP MIDGET FUSE SILVER PLATED RoHS No 02/13/2009 PbFree No 02/13/2009 No
0SPF008.TXS 1000 VDC 8 AMP MIDGET FUSE SILVER PLATED RoHS No 02/13/2009 PbFree No 02/13/2009 No
0SPF010.HXS 1000VDC 10 AMP MIDGET FUSE SILVER PLATED RoHS No 02/13/2009 PbFree No 02/13/2009 No
0SPF010.TXS 1000VDC 10 AMP MIDGET FUSE SILVER PLATED RoHS No 02/13/2009 PbFree No 02/13/2009 No
0SPF012.HXS 1000VDC 12 AMP MIDGET FUSE SILVER PLATED RoHS No 02/13/2009 PbFree No 02/13/2009 No
0SPF012.TXS 1000VDC 12 AMP MIDGET FUSE SILVER PLATED RoHS No 02/13/2009 PbFree No 02/13/2009 No
0SPF015.HXS 1000VDC 15 AMP MIDGET FUSE SILVER PLATED RoHS No 02/13/2009 PbFree No 02/13/2009 No
0SPF015.TXS 1000VDC 15 AMP MIDGET FUSE SILVER PLATED RoHS No 02/13/2009 PbFree No 02/13/2009 No
0SPF020.TXS 1000VDC 20 AMP MIDGET FUSE SILVER PLATED RoHS No 02/13/2009 PbFree No 02/13/2009 No
0SPF020.HXS 1000VDC 20 AMP MIDGET FUSE SILVER PLATED RoHS No 02/13/2009 PbFree No 02/13/2009 No
0SPF025.HXS 1000VDC 25 AMP MIDGET FUSE SILVER PLATED RoHS No 02/13/2009 PbFree No 02/13/2009 No
0SPF025.TXS 1000VDC 25 AMP MIDGET FUSE SILVER PLATED RoHS No 02/13/2009 PbFree No 02/13/2009 No
0SPF03.5HXS 1000VDC 3.5AMP MIDGET FUSE SILVER PLATED RoHS No 02/13/2009 PbFree No 02/13/2009 No
0SPF03.5TXS 1000VDC 3.5AMP MIDGET FUSE SILVER PLATED RoHS No 02/13/2009 PbFree No 02/13/2009 No
0SPF030.TXS 1000VDC 30 AMP MIDGET FUSE SILVER PLATED RoHS No 02/13/2009 PbFree No 02/13/2009 No
0SPF030.HXS 1000VDC 30 AMP MIDGET FUSE SILVER PLATED RoHS No 02/13/2009 PbFree No 02/13/2009 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.