TOO Series - Dual-Element Time-Delay Edison-Base Plug Fuses

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

TOO Fuses are dual-element time delay Edison-base fuses designed for motor and motor branch-circuit protection; also suitable for all general purpose circuits. Use for replacement purposes only.

Applications:
The National Electric Code now permits Edison-base fuses to be used only for replacements in existing installations, and then, only when there is no evidence of overfusing or tampering. All new Edison-based fuse holders must have Type S fuse adapters installed before they are placed in service. Designed to prevent installation of wrong size fuses, Type S Adapters (SAO series) screw into Edison-base fuse holders so they may accept Type S fuses. Once installed the adapters cannot be removed.

To prevent shunting of open fuses or overfusing, and to reduce nuisance fuse opening, it is recommended that SAO adapters with properly rated SLO or SOO series fuses be installed in all Edison-base fuse holders.

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)Interrupting RatingOpeningVAC (V)SizeStockSamplesCompare
TOO.3000.310 kA @ 125 VacSlo-Blo/Time Lag (T)/Time Delay125Plug FuseCheckOrder
TOO.4000.410 kA @ 125 VacSlo-Blo/Time Lag (T)/Time Delay125Plug FuseCheckOrder
TOO.5000.510 kA @ 125 VacSlo-Blo/Time Lag (T)/Time Delay125Plug FuseCheckOrder
TOO.6000.610 kA @ 125 VacSlo-Blo/Time Lag (T)/Time Delay125Plug FuseCheckOrder
TOO.8000.810 kA @ 125 VacSlo-Blo/Time Lag (T)/Time Delay125Plug FuseCheckOrder
TOO001110 kA @ 125 VacSlo-Blo/Time Lag (T)/Time Delay125Plug FuseCheckOrder
TOO002210 kA @ 125 VacSlo-Blo/Time Lag (T)/Time Delay125Plug FuseCheckOrder
TOO003310 kA @ 125 VacSlo-Blo/Time Lag (T)/Time Delay125Plug FuseCheckOrder
TOO004410 kA @ 125 VacSlo-Blo/Time Lag (T)/Time Delay125Plug FuseCheckOrder
TOO005510 kA @ 125 VacSlo-Blo/Time Lag (T)/Time Delay125Plug FuseCheckOrder
TOO006610 kA @ 125 VacSlo-Blo/Time Lag (T)/Time Delay125Plug FuseCheckOrder
TOO007710 kA @ 125 VacSlo-Blo/Time Lag (T)/Time Delay125Plug FuseCheckOrder
TOO008810 kA @ 125 VacSlo-Blo/Time Lag (T)/Time Delay125Plug FuseCheckOrder
TOO009910 kA @ 125 VacSlo-Blo/Time Lag (T)/Time Delay125Plug FuseCheckOrder
TOO01.41.410 kA @ 125 VacSlo-Blo/Time Lag (T)/Time Delay125Plug FuseCheckOrder
TOO01.61.610 kA @ 125 VacSlo-Blo/Time Lag (T)/Time Delay125Plug FuseCheckOrder
TOO01.81.810 kA @ 125 VacSlo-Blo/Time Lag (T)/Time Delay125Plug FuseCheckOrder
TOO0101010 kA @ 125 VacSlo-Blo/Time Lag (T)/Time Delay125Plug FuseCheckOrder
TOO0121210 kA @ 125 VacSlo-Blo/Time Lag (T)/Time Delay125Plug FuseCheckOrder
TOO0141410 kA @ 125 VacSlo-Blo/Time Lag (T)/Time Delay125Plug FuseCheckOrder
TOO0151510 kA @ 125 VacSlo-Blo/Time Lag (T)/Time Delay125Plug FuseCheckOrder
TOO02.52.510 kA @ 125 VacSlo-Blo/Time Lag (T)/Time Delay125Plug FuseCheckOrder
TOO02.82.810 kA @ 125 VacSlo-Blo/Time Lag (T)/Time Delay125Plug FuseCheckOrder
TOO0202010 kA @ 125 VacSlo-Blo/Time Lag (T)/Time Delay125Plug FuseCheckOrder
TOO0252510 kA @ 125 VacSlo-Blo/Time Lag (T)/Time Delay125Plug FuseCheckOrder
TOO03.23.210 kA @ 125 VacSlo-Blo/Time Lag (T)/Time Delay125Plug FuseCheckOrder
TOO03.53.510 kA @ 125 VacSlo-Blo/Time Lag (T)/Time Delay125Plug FuseCheckOrder
TOO0303010 kA @ 125 VacSlo-Blo/Time Lag (T)/Time Delay125Plug FuseCheckOrder
TOO04.54.510 kA @ 125 VacSlo-Blo/Time Lag (T)/Time Delay125Plug FuseCheckOrder
TOO05.65.610 kA @ 125 VacSlo-Blo/Time Lag (T)/Time Delay125Plug FuseCheckOrder
TOO1.121.12510 kA @ 125 VacSlo-Blo/Time Lag (T)/Time Delay125Plug FuseCheckOrder
TOO1.251.2510 kA @ 125 VacSlo-Blo/Time Lag (T)/Time Delay125Plug FuseCheckOrder
TOO2.252.2510 kA @ 125 VacSlo-Blo/Time Lag (T)/Time Delay125Plug FuseCheckOrder
TOO6.256.2510 kA @ 125 VacSlo-Blo/Time Lag (T)/Time Delay125Plug FuseCheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.