LFCL Series - 600 V Cable Limiter

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Cable limiters are fusible devices that provide very fast short-circuit protection, primarily to faulted cables, but also to other conductors such as busway. Cable limiters do not have an ampere rating, and cannot be used to provide overload protection. Cable limiters are selected by cable size; for example, a 500 kcmil cable requires a 500 kcmil cable limiter. Their main use is to isolate faulted cables in circuits containing three or more parallel conductors per phase. They may be installed on the line side of the main service to provide short-circuit protection to the service conductors. This is especially important when service conductors are tapped from large low-voltage networks or from large low impedance transformers.

Cable limiters have terminals which permit them to be installed in a variety of equipment. The most common configuration is the offset blade on one end and the crimp terminal on the other end. This permits the limiter to replace a cable terminal (lug).

Applications:
  • Service Entrance Conductors
  • Between Transformer or network bus and bus-way terminal boxes as secondary ties.
  • Feeders with three or more conductors per phase to share heavier load in large commercial and industrial installations
  • Multiple Single conductor services, tapped from single (utility) transformer in multi-family residential and small commercial installations.
Features:
  • Current-limiting characteristics provide protection to conductor insulation and reduce damage when faults occur.
  • Properly applied cable limiters may permit the use of equipment with reduced withstand ratings.
  • Wide variety of terminations and cable ratings permit use in almost every situation.

Access specifications, certifications, check availability and order parts below

Catalog #Interrupting RatingVAC (V)StockSamplesCompare
LFCL-UHA150 kA @ 250 Vac250Check
LFCL-UHJ-M150 kA @ 250 Vac250Check
LFCL-UHJ-T150 kA @ 250 Vac250Check
LFCL-UHJ-W150 kA @ 250 Vac250Check
LFCL0001ZC1200 kA @ 600 Vac600Check
LFCL0001ZC3200 kA @ 600 Vac600Check
LFCL0002ZC1200 kA @ 600 Vac600Check
LFCL0002ZC3200 kA @ 600 Vac600Check
LFCL0003ZC1200 kA @ 600 Vac600Check
LFCL0004ZC1200 kA @ 600 Vac600Check
LFCL0004ZC3200 kA @ 600 Vac600Check
LFCL0006ZC3200 kA @ 600 Vac600Check
LFCL0010ZC3200 kA @ 600 Vac600Check
LFCL0012ZC3200 kA @ 600 Vac600Check
LFCL01/0ZC1200 kA @ 600 Vac600Check
LFCL01/0ZC3200 kA @ 600 Vac600Check
LFCL2/0C1200 kA @ 600 Vac600CheckOrder
LFCL2/0C3200 kA @ 600 Vac600CheckOrder
LFCL250C1200 kA @ 600 Vac600CheckOrder
LFCL250C3200 kA @ 600 Vac600CheckOrder
LFCL250C5200 kA @ 600 Vac600CheckOrder
LFCL250C6200 kA @ 600 Vac600CheckOrder
LFCL03/0ZC1200 kA @ 600 Vac600Check
LFCL03/0ZC3200 kA @ 600 Vac600Check
LFCL350C1200 kA @ 600 Vac600CheckOrder
LFCL350C3200 kA @ 600 Vac600CheckOrder
LFCL350C5200 kA @ 600 Vac600
LFCL4/0C1200 kA @ 600 Vac600CheckOrder
LFCL4/0C3200 kA @ 600 Vac600CheckOrder
LFCL4/0C5200 kA @ 600 Vac600CheckOrder
LFCL4/0C6200 kA @ 600 Vac600CheckOrder
LFCL500C1200 kA @ 600 Vac600CheckOrder
LFCL500C3200 kA @ 600 Vac600CheckOrder
LFCL500C5200 kA @ 600 Vac600CheckOrder
LFCL500C6200 kA @ 600 Vac600CheckOrder
LFCL0600ZC1200 kA @ 600 Vac600Check
LFCL0600ZC3200 kA @ 600 Vac600Check
LFCL750C1200 kA @ 600 Vac600CheckOrder
LFCL750C3200 kA @ 600 Vac600CheckOrder
LFCL750C5200 kA @ 600 Vac600CheckOrder
LFCL1000ZC1200 kA @ 600 Vac600Check
To request product environmental information, please complete the Product Environmental Information Request Form.