FLU Series - Fast-Acting 1000 V Midget Fuses for Multimeter Protection Series - Littelfuse FLU Fuses Provide Exceptional Supplemental Overcurrent Protection

flu-44-100
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The FLU series fast-acting 1000 V fuses are specifically designed for the protection of multimeters. These midget fuses supplement the primary branch-circuit fuse or breaker to provide backup overcurrent protection. They also have the capability to limit currents with fast-acting reliability.

Features

  • 10x38 mm size
  • Fast-acting
  • POWR-GARD® technology

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)Interrupting RatingOpeningVAC (V)VDC (V)SizeStockSamplesCompare
FLU.4400.4410 kA @ 1000 VdcFast-Acting (F)10001000Midget/5AGCheckOrder
FLU0111120 kA @ 1000 VdcFast-Acting (F)10001000Midget/5AGCheckOrder
Catalog # Certificates
Sorting icon
FLU.440 UR
FLU011 UR
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0FLU.440T 1000V AC/DC QUICK ACTING FUSE RoHS No 03/01/2006 PbFree No 03/24/2006 CoC_RoHS10_0FLU.440T REACH201_Declaration_0FLU.440T No
Does not Contain IPC_0FLU.440T
0FLU.440M FUS 1000V AC/DC QUICK ACTING METER FUSE RoHS No 03/01/2006 PbFree No 03/24/2006 No
08/05/2012
0FLU011.T 1000V AC/DC QUICK ACTING FUSE RoHS No 03/01/2006 PbFree No 03/24/2006 CoC_RoHS10_0FLU011.T REACH209_Declaration_0FLU011.T No
Does not Contain
0FLU011.M FUS 1000V AC/DC QUICK ACTING METER FUSE RoHS No 03/01/2006 PbFree No 03/24/2006 No
08/05/2012
0FLU011.U 1000V AC/DC QUICK ACTING FUSE RoHS No 03/01/2006 PbFree No 03/24/2006 No
04/02/2014
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.