Diodes / Resistors Series - MINI® / ATO® Automotive Diodes and Resistors

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

MINI® / ATO® Automotive Diodes and Resistors Information:

  • Operating Temp.: -40°C to +85°C
  • Resistor Value: Optional
  • Power Rating: Up to 1/2 W
  • Body Material: Thermoplastic
  • Term. Material: C.R.S. (Ni/Zn Plated)
  • Term. Retention: 25 N

Access specifications, certifications, check availability and order parts below

Catalog #IndicatingLead FreeStockSamplesCompare
02400106Check
02400107Check
02400108NoYesCheckOrder
02400109CheckOrder
02400111CheckOrder
02400112NoNoCheckOrder
02400114CheckOrder
02400118NoYesCheckOrder
02400511CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
02400108P Resistor - Mini 5100 Ohm, 0.25W RoHS No 07/31/2012 PbFree No 07/31/2012 CoC_RoHS10_02400108P REACH211_Declaration_02400108P Yes
07/31/2012
Does not Contain
02400112P RESISTOR - MINI 121 OHM, 0.50W RoHS No 07/31/2012 PbFree No 07/31/2012 Yes
07/31/2012
02400118P Resistor - Mini 500 Ohm, 0.50W RoHS No 07/31/2012 PbFree No 07/31/2012 CoC_RoHS10_02400118P REACH181_Declaration_02400118P Yes
07/31/2012
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.