MCASE+ 32V Series - MCASE+ Cartridge Fuse Rated 32V

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

MCASE+TM cartridge fuses protect automotive circuits from inrushes of current while taking up minimal space. Unslotted MCASE+ fuses mount on 2.8 mm terminals, and Slotted MCASE+ fuses can mount on bus bars or 6.3 mm terminals. MCASE+ High Temperature fuses produce a lower voltage drop and experience a lower temperature rise when subjected to harsher conditions. Note that the current-carrying capability of the mating terminals must be verified to ensure proper system operation. Please contact Littelfuse for details regarding the test setup definition, which refers to ISO 8820-4 (Plated Mating Tab Terminals).

Features

  • Time-delayed
  • Available with ratings of 15 A to 40 A
  • Interrupting rating of 1 kA at 32 V dc
  • Operate at up to 125 ℃ with the contact point reaching 150 ℃
  • UL 94 flammability rating of HB for housing
  • UL 94 flammability rating of V-2 for clear cover
  • Net weight 1.5 g ±5 % per fuse
  • Typical fuse insertion force of 50 N
  • Single-terminal extraction force of 4 N to 24.5 N
  • Comply with SAE 2741 and ISO 8820-4

Benefits

  • Color coding indicates ampere rating
  • High-contrast ampere stamp aids identification
  • Slotted fuses can mount on bus bars
  • Hight Temperature fuses clearly labeled “HT”

Applications

  • Cars
  • Trucks
  • Offroad vehicles
  • Watercraft as approved by Littelfuse

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (A)Voltage Rating (V)Typ. I2t (A2s)Typ. Cold Resistance (mohm)Typ. Voltage Drop (mV)Terminal PlatingMax. Recommended Environmental Temperature (°C)Max temperature allowed by the plating (°C)SamplesCompare
0695015.PXP15323004.897Ag125150Order
0695015.PXPS15322954.897Ag125150Order
0695020.PXP20326003.4106Ag125150Order
0695020.PXPS20325703.4100Ag125150Order
0695025.PXP253212002.5114Ag125150Order
0695025.PXPS253213702.599Ag125150Order
0695030.PXP303210001.896Ag125150Order
0695040.PXP403217001101Ag125150Order
0695040.PXP-HT403225000.89109Ag125150Order
0695040.PXPS403214001.1107Ag125150Order
0695040.PXPS-HT403225000.89111Ag125150Order
0695050.PXPS503238000.77109Ag125150Order
0695050.PXPS-HT503257000.6474Ag125150Order
0695060.PXPS603280000.54102Ag125150Order
0695060.PXPS-HT6032130000.4690Ag125150Order
695015
695020
695025
695030
695040
695050
695060
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0695015.PXP Fuse - MCase+ 32VDC UnSlotted 15A RoHS No 08/16/2016 PbFree No 08/16/2016 CoC_RoHS10_0695015.PXP REACH209_Declaration_0695015.PXP No
08/16/2016
Does not Contain
0695015.PXPS Fuse - MCase+ 32VDC Slotted 15A RoHS No 10/25/2018 PbFree No 10/25/2018 CoC_RoHS10_0695015.PXPS REACH211_Declaration_0695015.PXPS No
10/25/2018
Does not Contain
0695020.PXP Fuse - MCase+ 32VDC UnSlotted 20A RoHS No 10/25/2018 PbFree No 10/25/2018 CoC_RoHS10_0695020.PXP REACH209_Declaration_0695020.PXP No
10/25/2018
Does not Contain
0695020.PXPS Fuse - MCase+ 32VDC Slotted 20A RoHS No 09/03/2018 PbFree No 09/03/2018 CoC_RoHS10_0695020.PXPS REACH219_Declaration_0695020.PXPS No
09/03/2018
Does not Contain
0695025.PXP Fuse - MCase+ 32VDC UnSlotted 25A RoHS No 09/05/2017 PbFree No 09/05/2017 CoC_RoHS10_0695025.PXP REACH209_Declaration_0695025.PXP No
09/05/2017
Does not Contain
0695025.PXPS Fuse - MCase+ 32VDC Slotted 25A RoHS No 10/25/2018 PbFree No 10/25/2018 CoC_RoHS10_0695025.PXPS REACH219_Declaration_0695025.PXPS No
10/25/2018
Does not Contain IPC_0695025.PXPS
0695030.PXP Fuse - MCase+ 32VDC UnSlotted 30A RoHS No 08/16/2016 PbFree No 08/16/2016 CoC_RoHS10_0695030.PXP REACH209_Declaration_0695030.PXP No
08/16/2016
Does not Contain
0695040.PXP Fuse - MCase+ 32VDC UnSlotted 40A RoHS No 10/25/2018 PbFree No 10/25/2018 CoC_RoHS10_0695040.PXP REACH209_Declaration_0695040.PXP No
10/25/2018
Does not Contain
0695040.PXP-HT Fuse - MCase+ 32VDC UnSlotted 40A HT RoHS No 04/05/2019 PbFree No 04/05/2019 CoC_RoHS10_0695040.PXP-HT REACH205_Declaration_0695040.PXP-HT No
Does not Contain
0695040.PXPS Fuse - MCase+ 32VDC Slotted 40A RoHS No 12/05/2016 PbFree No 12/05/2016 CoC_RoHS10_0695040.PXPS REACH219_Declaration_0695040.PXPS No
12/05/2016
Does not Contain IPC_0695040.PXPS
0695040.PXPS-HT Fuse - MCase+ 32VDC Slotted 40A HT RoHS No 06/14/2018 PbFree No 06/14/2018 CoC_RoHS10_0695040.PXPS-HT REACH209_Declaration_0695040.PXPS-HT No
Does not Contain
0695050.PXPS Fuse - MCase+ 32VDC Slotted 50A RoHS No 08/09/2016 PbFree No 08/09/2016 CoC_RoHS10_0695050.PXPS REACH219_Declaration_0695050.PXPS No
08/09/2016
Does not Contain IPC_0695050.PXPS
0695050.PXPS-HT Fuse - MCase+ 32VDC Slotted 50A HT RoHS No 06/14/2018 PbFree No 06/14/2018 CoC_RoHS10_0695050.PXPS-HT REACH209_Declaration_0695050.PXPS-HT No
Does not Contain
0695060.PXPS Fuse - MCase+ 32VDC Slotted 60A RoHS No 12/05/2016 PbFree No 12/05/2016 CoC_RoHS10_0695060.PXPS REACH219_Declaration_0695060.PXPS No
12/05/2016
Does not Contain
0695060.PXPS-HT Fuse - MCase+ 32VDC Slotted 60A HT RoHS No 06/14/2018 PbFree No 06/14/2018 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.