Automotive Passenger Car Blade Fuses


  • MINI 58V

  • MINI® 58V Fast-Acting Automotive Blade Fuse

  • Current Rating (A): 2, 3, 4, 5, 7.5, 10, 15, 20, 25, 30

  • Voltage Rating (V): 58

  • Typ. I2t (A2s): 2, 9, 17, 25, 68, 270, 380, 625, 1100

  • MAXI 32V

  • MAXI® Slo-Blo® 32V Automotive Blade Fuse

  • Current Rating (A): 20, 25, 30, 35, 40, 50, 60, 70, 80

  • Voltage Rating (V): 32

  • Typ. I2t (A2s): 1100, 2100, 4100, 6000, 8500, 11300, 15300, 21200, 43600

  • MAXI 58V

  • MAXI® 58V Slo-Blo® Automotive Blade Fuse

  • Current Rating (A): 20, 25, 30, 35, 40, 50, 60, 70, 80

  • Voltage Rating (V): 58

  • Typ. I2t (A2s): 1100, 2100, 4100, 6000, 8500, 11300, 15300, 21200, 43600