MAXI® Smart Glow Series - Aftermarket - 299 Series - MAXI® Slo-Blo® Automotive Blade Fuse Smart Glow

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Each MAXITM Smart Glow 32 V blade fuse includes an LED indicator light that comes on when the fuse blows. Like other MAXI fuses, it employs diffusion pill technology to provide time-delayed/SLO-BLO® circuit protection and low heat dissipation.

Features

  • Available with ampere ratings of 20 A to 100 A
  • Interrupting ratings of 1 kA at 32 V dc
  • Operate at up to 125 °C with terminals reaching 150 °C at contact points
  • Silver-plated zinc alloy terminals
  • PA66 housings with UL flammability ratings of V-2
  • Net weight 5.7 g ±5 % per fuse
  • Comply with SAE J1888, SAE 2576, and ISO 8820-3:2002(E)
  • Certified lead-free and RoHS compliant

Benefits

  • Color coding indicates ampere rating
  • High-contrast ampere stamps aid identification
  • See-through housings make it easier to see when fuses blow

Applications

  • Cars and SUVs
  • Trucks
  • Buses
  • Offroad vehicles
  • Watercraft as approved by Littelfuse
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0MAX020.HXGLO Fuse - Maxi SmartGlow 32V 100-pc box 20A RoHS No 07/31/2012 PbFree No 07/31/2012 Yes
07/31/2012
0MAX020.XPGLO Fuse - Maxi SmartGlow 32V 1-pc card 20A RoHS No 07/31/2012 PbFree No 07/31/2012 Yes
07/31/2012
0MAX030.HXGLO Fuse - Maxi SmartGlow 32V 100-pc box 30A RoHS No 07/31/2012 PbFree No 07/31/2012 Yes
07/31/2012
0MAX030.XPGLO Fuse - Maxi SmartGlow 32V 1-pc card 30A RoHS No 07/31/2012 PbFree No 07/31/2012 Yes
07/31/2012
0MAX040.HXGLO Fuse - Maxi SmartGlow 32V 100-pc box 40A RoHS No 07/31/2012 PbFree No 07/31/2012 Yes
07/31/2012
0MAX040.XPGLO Fuse - Maxi SmartGlow 32V 1-pc card 40A RoHS No 07/31/2012 PbFree No 07/31/2012 Yes
07/31/2012
0MAX050.HXGLO Fuse - Maxi SmartGlow 32V 100-pc box 50A RoHS No 07/31/2012 PbFree No 07/31/2012 Yes
07/31/2012
0MAX060.XPGLO Fuse - Maxi SmartGlow 32V 1-pc card 60A RoHS No 07/31/2012 PbFree No 07/31/2012 Yes
07/31/2012
0MAX070.HXGLO Fuse - Maxi SmartGlow 32V 100-pc box 70A RoHS No 07/31/2012 PbFree No 07/31/2012 Yes
07/31/2012
0MAX070.XPGLO Fuse - Maxi SmartGlow 32V 1-pc card 70A RoHS No 07/31/2012 PbFree No 07/31/2012 Yes
07/31/2012
0MAX080.HXGLO Fuse - Maxi SmartGlow 32V 100-pc box 80A RoHS No 12/01/1986 PbFree No 12/01/1986 No
07/11/2012
0MAX080.XPGLO Fuse - Maxi SmartGlow 32V 1-pc card 80A RoHS No 07/31/2012 PbFree No 07/31/2012 Yes
07/31/2012
0MAX100.HXGLO Fuse - Maxi SmartGlow 32V 100pc box 100A RoHS No 07/31/2012 PbFree No 07/31/2012 Yes
07/31/2012
0MAX100.XPGLO Fuse - Maxi SmartGlow 32V 1-pc card 100A RoHS No 07/31/2012 PbFree No 07/31/2012 Yes
07/31/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.