ISF Series - 250V Shock-Safe AGC (3AG) Panel-Mount Glass Fuse Holder

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Compatible with AGC (3AG) glass fuses up to 20 amps, the ISF Series 250V Shock-Safe AGC (3AG) Panel-Mount Glass Fuse Holder features a low-profile body, finger-grip knob, and an anti-tease feature that eliminates circuit interruption when the knob is accidentally depressed.

Features and Benefits

  • Accepts AGC (3AG) glass fuses up to 20 amps (sold separately)
  • Shock-Safe fuse holder design eliminates the possibility of electrical shock, as defined in IEC standards 65 and 257
  • Anti-tease feature eliminates circuit interruption when the knob is accidentally depressed
  • Straight 3/16" Quick Connect terminals for easy wiring
  • Low-profile body is easy to install to a panel without a screwdriver
  • UL listed and CSA certified

Applications

  • Hole-Mounted Slow- or Fast-Blowing Automotive Fusing

Access specifications, certifications, check availability and order parts below

Catalog #Mounting MethodFuse TypeCurrent Rating (Max)Current Rating (Continuous) in AmpsVoltage Rating MaxPart DatasheetStockSamplesCompare
 
03453LF2XPPANEL MOUNTGlass2015250PartCheckOrder
03453LF8XP
Obsolete: 2018 -01-15
 CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
03453LF2XP ACS INTL 3AG PANEL MOUNT FUSEHLDR RoHS No 08/01/2012 PbFree No 08/01/2012 No
08/01/2012
03453LF8XP 03453LF8XP RoHS No 08/01/2012 PbFree No 08/01/2012 No
08/01/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.