ATO® Add-A-Circuit® Series - 32V In-Line Fuse Holder

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The ATO® Add-A-Circuit® Series 32V In-Line Fuse Holder allows easy installation of an added circuit without cutting or splicing. The ATO® fuse tap turns a single fuse slot into two so you can protect the new accessory circuit as well as the existing circuit.

This fuse tap features 16 AWG UL 1015 wire leads and butt splice connectors to make in-line installation simple.

The ATO® Add-A-Circuit® Series fuse tap is available in bulk or as a carded blister packaged ATO® Add-A-Circuit® Series kit that comes with a set of ATO® blade fuses. The fuse set includes one 3-amp, one 5-amp, one 7.5-amp, and one 10-amp fuse.

Features and Benefits

  • Compatible with ATO® blade fuses rated up to 10 amps
  • Turns one fuse slot into two to protect an added accessory circuit without cutting or splicing
  • Butt splice connectors ensure easy wiring
  • Red 16 AWG UL 1015 wire leads
  • Available ATO® Add-A-Circuit® Series blister packaged fuse tap kit comes with a set of fuses (3A, 5A, 7.5A, and 10A)

Applications

  • Accessory Circuits

Access specifications, certifications, check availability and order parts below

Catalog #Mounting MethodFuse TypeCurrent Rating (Max)Current Rating (Continuous) in AmpsVoltage Rating MaxWire sizeInput TerminalsOutput TerminalsPart DatasheetStockSamplesCompare
 
0FHA0200ZIN-LINE FUSE HOLDER BLADES / BUTT SPLICE CONNECTORATO103216 AWGBUTT SPLICE CONNECTORSFUSE HOLDER BLADESPartCheckOrder
0FHA0200ZPIN-LINE FUSE HOLDER BLADES / BUTT SPLICE CONNECTORATO1073216 AWGBUTT SPLICE CONNECTORSFUSE HOLDER BLADESPartCheck
0FHA0200ZPA
Obsolete: 2018 -01-15
50 
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0FHA0200Z ACS ATO ADD-A-CIRCUIT BULK RoHS No 08/03/2012 PbFree No 08/03/2012 CoC_RoHS10_0FHA0200Z REACH205_Declaration_0FHA0200Z No
08/03/2012
Does not Contain
0FHA0200ZP ACS ATO ADD-A-CIRCUIT CARD RoHS No 08/03/2012 PbFree No 08/03/2012 No
08/03/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.