PTF Series - Circuit Board Mountable

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

PTF Fuse Blocks rated at 6.3 amps up to 250V for 5x20mm fuse size

 

Features:

  • RoHS compliant and Lead-free
  • Include version of plug in to maintain the fuseblock into the correct position, while soldering process
  • Tin-plated leads for easy soldering process
  • UL Recognized to UL 4248-1
  • Low profile design for PC board mountable terminals for Pb-free wave soldering process

Applications:

  • Power Supply
  • Wireless LAN Access Point
  • Battery Control Module
  • DC Motor Drives
  • Appliances
  • Control panels
 

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)Fuse TypeIndicatingVoltage Rating MaxMountingPartner ECAD ModelsStockSamplesCompare
00BS0232P15CylindricalNo125PCB Mount00BS0232PCheckOrder
0PTF0075P15CylindricalNo125PCB Mount0PTF0075PCheckOrder
0PTF0077P15CylindricalNo125PCB Mount0PTF0077PCheck
0PTF0078P15CylindricalNo125PCB Mount0PTF0078PCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
00BS0232P COVER-FOR PARTNUMBER PTF75 & PTF76 RoHS No 08/06/2012 PbFree No 08/06/2012 CoC_RoHS10_00BS0232P REACH191_Declaration_00BS0232P Yes
08/06/2012
Does not Contain IPC_00BS0232P
0PTF0075P FUSEHOLDER P-OPEN 5 X 20 MM UL94 V0 BULK RoHS No PbFree No CoC_RoHS10_0PTF0075P REACH209_Declaration_0PTF0075P No
Does not Contain
0PTF0078P FUSEHOLDER-OPEN 5X20MM UL94V0 PITCH 22/6 RoHS No 08/06/2012 PbFree No 08/06/2012 CoC_RoHS10_0PTF0078P REACH205_Declaration_0PTF0078P Yes
08/06/2012
Does not Contain IPC_0PTF0078P
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.