ZCASE® BMZS Series - 80V Battery-Mounted Fuse Holder with Studs

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The ZCASE® BMZS Series 80V Battery-Mounted Fuse Holder with Studs features a forged base with a battery post clamp and pre-installed M10 insulated studs. This high-current fuse holder allows you to connect M10 ZCASE® fuses (sold separately) to a stud-type power source for high-amp circuit protection and terminal connections for positive circuits.

Made with forged brass, the battery terminal fuse holder is designed to withstand operation for 10 years and 10,000 hours for heavy-duty, high-current applications in crowded spaces.

The ZCASE® BMZS Series is available as a single-fuse holder as well as a multi-fuse holder (2- or 3- position). The 2-position fuse holder has the option for the included bolt-on battery post adapter to be installed in either of the outer positions.

Features and Benefits

  • Pre-installed M10 insulated studs accept ZCASE® M10 high-current bolt-down fuses (sold separately)
  • Forged brass design withstands heavy cables and harsh battery box and underhood conditions
  • Cover helps prevent short circuiting and damage to the terminals or fuses
  • Available in 1-position, 2-position, and 3-position fuse holder configurations
  • The 2-position fuse holder comes with a battery post adapter to keep either outer position of the 3-position base unfused

Applications

  • High-Current Starter Fusing
  • Pre-Fuse Short Circuit Protection
  • Battery Box / Engine Compartment Fusing
  • High-Current Accessory Fusing
  • Work Truck Body Modifications to OEM Chassis

Access specifications, certifications, check availability and order parts below

Catalog #Mounting MethodFuse TypeCurrent Rating (Max)Voltage Rating MaxTemperature Maximum FahrenheitTemperature Minimum FahrenheitTemperature Maximum CelsiusTemperature Minimum CelsiusAgency Approval - ShockInput TerminalsOutput TerminalsStockSamplesCompare
FHZ00861Battery Post ClampZCASE25080221-40105-40ISO 16750-3 (MECH), ISO 16750-4 (THERMAL)Standard ISO/ SAE battery post with an M8 ClampM10 StudCheckOrder
FHZ00862Battery Post ClampZCASE32580221-40105-40ISO 16750-3 (MECH), ISO 16750-4 (THERMAL)Standard ISO/ SAE battery post with an M8 ClampM10 StudCheckOrder
FHZ00863Battery Post ClampZCASE32580221-40105-40ISO 16750-3 (MECH), ISO 16750-4 (THERMAL)Standard ISO/ SAE battery post with an M8 ClampM10 StudCheckOrder
901-731221-40105-40ISO 16750-3 (MECH), ISO 16750-4 (THERMAL)CheckOrder
908-082221-40105-40ISO 16750-3 (MECH), ISO 16750-4 (THERMAL)CheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.