SD MINI® Series - SD MINI® Series Fuse Block with LED Indicators

Series: SD MINI®
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

SD MINI® Fuse Blocks provide a cost effective, consolidated circuit protection solution. Designed to accept standard MINI® fuses, these products ensure the safe distribution of power throughout an application. Integrated LED blown fuse indicators allow for quick maintenance, preventing troubleshooting & equipment downtime. These products are RoHS compliant. Fuses sold separately.

Features

• LED blown fuse indicators

• Snap-on insulating cover (included)

Benefits

• Centralizes wiring to a convenient location

• Insulating cover provides circuitry protection

• Continuous current rating of 100A

Applications

• Centralized distribution for accessory circuits

• Ideal solution for DIY projects

Access specifications, certifications, check availability and order parts below

Catalog #Mounting MethodFuse TypeCurrent Rating (Max)Voltage Rating MaxTemperature Maximum CelsiusTemperature Minimum CelsiusRecommended TorqueInput TerminalsOutput TerminalsSamplesCompare
880024Bolt-DownMINI1003285-208 in-lb (0.9Nm)10-32 Stud6.3mm BladeOrder
880024-BPBolt-DownMINI1003285-208 in-lb (0.9Nm)10-32 Stud6.3mm BladeOrder
880025Bolt-DownMINI1003285-208 in-lb (0.9Nm)10-32 Stud6.3mm BladeOrder
880025-BPBolt-DownMINI1003285-208 in-lb (0.9Nm)10-32 Stud6.3mm BladeOrder
880026Bolt-DownMINI1003285-208 in-lb (0.9Nm)10-32 Stud6.3mm BladeOrder
880026-BPBolt-DownMINI1003285-208 in-lb (0.9Nm)10-32 Stud6.3mm BladeOrder
To request product environmental information, please complete the Product Environmental Information Request Form.