JCASE® FHJ Series - In-Line Cartridge Fuse Holder

Fuse Holders 001
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Easily install a JCASE® or Low-Profile JCASE® cartridge fuse (sold separately) using the JCASE® FHJ Series In-Line Cartridge Fuse Holder, which comes with either 10 AWG or 8 AWG wire leads.

Available for JCASE® or Low-Profile JCASE® fuses (sold separately) from 20 amps up to 40 amps or up to 60 amps, the JCASE® FHJ Series fuse holder comes configured with or without an integrated mounting bracket. Models designed for the JCASE® fuse also come with or without a cover, which offers added protection in harsh environments.

All standard versions of the JCASE® FHJ Series fuse holder come with tin-plated copper alloy contacts for reliable fuse installation.

Custom and semi-custom orders of the JCASE® FHJ Series fuse holder can be produced (minimum order requirements apply). Contact your Littelfuse sales representative for details.

Features and Benefits

  • Available for JCASE® and Low-Profile JCASE® cartridge fuses with ratings from 20 amps to 40 amps or up to 60 amps depending on the configuration (sold separately)
  • Configurations with a built-in bracket make mounting simple
  • Versions with a cover offer protection in harsh environments
  • Black TPV housing with a UL 94 V-0 flammability rating
  • 10 AWG or 8 AWG wire leads for easy in-line fuse holder installation
  • Tin-plated copper alloy contacts help ensure reliable connections

Applications

  • Accessory Circuits
  • Overflow Circuits

Access specifications, certifications, check availability and order parts below

Catalog #Mounting MethodFuse TypeCurrent Rating (Max)Current Rating (Continuous) in AmpsVoltage Rating MaxWire sizeIgnition protectionStockSamplesCompare
0FHJ1001GIn-Line Fuse HolderJCASE40303210UL94CheckOrder
0FHJ2001GIn-Line Fuse HolderJCASE40303210UL94CheckOrder
0FHJ2002GIn-Line Fuse HolderJCASE6045328UL94CheckOrder
FHJC1001GIn-Line Fuse HolderJCASE40303210UL94CheckOrder
FHJC1001GBIn-Line Fuse HolderJCASE40303210UL94CheckOrder
FHJC1002GIn-Line Fuse HolderJCASE6045328UL94CheckOrder
FHJC1002GBIn-Line Fuse HolderJCASE6060328UL94CheckOrder
FHJC1002LIn-Line Fuse HolderJCASE6045328UL94CheckOrder
FHJC2002GIn-Line Fuse HolderJCASE6045328UL94CheckOrder
FHJC2002LIn-Line Fuse HolderJCASE6045328UL94CheckOrder
HLJC1001GIn-Line Fuse HolderJCASE40303210UL94CheckOrder
HLJC1002GIn-Line Fuse HolderJCASE6045328UL94CheckOrder
HLJC1002GAIn-Line Fuse HolderJCASE6045328UL94CheckOrder
HLJC2002GIn-Line Fuse HolderJCASE6045328UL94CheckOrder
0FHJ1002G
Obsolete: 2021 -05-14
In-LineJCASE (0495) and LP JCASE (0895)6058Check
FHJC2001G
Obsolete: 2015 -01-21
In-LineJCASE (0495)4058Check
HLJC2001G
Obsolete: 1999 -01-01
In-LineLP JCASE (0895)4058Check
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0FHJ1001G Holdr, JCase w/o cover 10AWG standard RoHS No 07/11/2012 PbFree No 07/11/2012 CoC_RoHS10_0FHJ1001G REACH191_Declaration_0FHJ1001G
Does not Contain
0FHJ1002G Holdr, JCase w/o cover 8AWG standard RoHS No 07/11/2012 PbFree No 07/11/2012
0FHJ2001G Holdr, JCase w/o cover 10AWG mount brkt RoHS No 07/11/2012 PbFree No 07/11/2012 CoC_RoHS10_0FHJ2001G
0FHJ2002G Holdr, JCase w/o cover 8AWG mount brkt RoHS No 07/11/2012 PbFree No 07/11/2012
FHJC1001G Holdr, JCase w/cover 10AWG standard RoHS No 07/11/2012 PbFree No 07/11/2012 CoC_RoHS10_FHJC1001G REACH205_Declaration_FHJC1001G
Does not Contain
FHJC1002G Holdr, JCase w/cover 8AWG standard RoHS No 07/11/2012 PbFree No 07/11/2012 CoC_RoHS10_FHJC1002G REACH_SVHC Declaration_FHJC1002G
Does not Contain
FHJC1002L Holdr, JCase w/cover 8AWG standard RoHS No 07/11/2012 PbFree No 07/11/2012
FHJC2001G FHJC2001G RoHS No 07/11/2012 PbFree No 07/11/2012
FHJC2002G Holdr, JCase w/cover 8AWG mount brkt RoHS No 07/11/2012 PbFree No 07/11/2012 CoC_RoHS10_FHJC2002G REACH205_Declaration_FHJC2002G
Does not Contain
FHJC2002L Holdr, JCase w/cover 8AWG mount brkt RoHS No 07/11/2012 PbFree No 07/11/2012 CoC_RoHS10_FHJC2002L
HLJC1001G Holdr, LP JCase w/cover 10AWG standard RoHS No 07/30/2012 PbFree No 07/30/2012 CoC_RoHS10_HLJC1001G REACH205_Declaration_HLJC1001G
Does not Contain
HLJC1002G Holdr, LP JCase w/cover 8AWG standard RoHS No 07/30/2012 PbFree No 07/30/2012 CoC_RoHS10_HLJC1002G REACH197_Declaration_HLJC1002G No
07/30/2012
Does not Contain
HLJC1002GA HOLDER LP JCASE W/COVER 8AWG UL10198 RoHS No 10/27/2020 PbFree No 10/27/2020 CoC_RoHS10_HLJC1002GA REACH219_Declaration_HLJC1002GA
Does not Contain
HLJC2001G HLJC2001G RoHS No 07/30/2012 PbFree No 07/30/2012
HLJC2002G Holdr, LP JCase w/cover 8AWG mount brkt RoHS No 07/30/2012 PbFree No 07/30/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.