ATO® FHAC Series - 32V Waterproof In-Line Fuse Holder

Series: ATO® FHAC
Automotive Data Sheet 003
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Quickly add circuit protection for accessory lighting, panel displays, air conditioners, and blower motors using the ATO® FHAC Series 32V Waterproof In-Line Fuse Holder. This blade fuse holder features a built-in protective cover to provide an IP67-rated waterproof and dust-tight enclosure. The standard configurations are compatible with ATO® blade fuses from 1A to 20A, while the heavy-duty configurations accept ATO® blade fuses up to 25A or 30A, depending on the model.

Features and Benefits

  • Accepts ATO® blade fuses (sold separately unless indicated) from 1A to 20A (standard-duty) or up to 25A or 30A (heavy-duty), depending on the model
  • Built-in cover protects the installed fuse from dust and water to IP67 standards
  • Heat-resistant thermoplastic fuse holder body with a UL 94 V-0 flammability rating
  • Wire leads come in various sizes and colors for simple in-line installation
  • Tin-plated copper alloy contacts for corrosion resistance

Applications

  • Accessory Lighting (Standard-Duty)
  • Panel Displays/Electronics (Standard-Duty)
  • Air Conditioners / Blower Motors (Heavy-Duty)

Access specifications, certifications, check availability and order parts below

Catalog #Mounting MethodFuse TypeCurrent Rating (Max)Wire sizeIngress ProtectionStockSamplesCompare
FHAC0001LXNIn-Line Fuse HolderATO2016IP67Order
FHAC0001SXJIn-Line Fuse HolderATO2016IP67Order
FHAC0001XPIn-Line Fuse HolderATO2016IP67CheckOrder
FHAC0001ZXJIn-Line Fuse HolderATO2016IP67Order
FHAC0001ZXJAIn-Line Fuse HolderATO2016IP67Order
FHAC0001ZXJEIn-Line Fuse HolderATO2016IP67Order
FHAC0001ZXJGIn-Line Fuse HolderATO2016IP67CheckOrder
FHAC0001ZXJKIn-Line Fuse HolderATO2016IP67
FHAC0001ZXJLIn-Line Fuse HolderATO20IP67
FHAC0001ZXJMIn-Line Fuse HolderATO2016IP67
FHAC0002LXNIn-Line Fuse HolderATO3012IP67Order
FHAC0002SXJIn-Line Fuse HolderATO3012IP67Order
FHAC0002XPIn-Line Fuse HolderATO3012IP67CheckOrder
FHAC0002ZXJIn-Line Fuse HolderATO3012IP67Order
FHAC0002ZXJAIn-Line Fuse HolderATO3012IP67Order
FHAC0002ZXJDIn-Line Fuse HolderATO30IP67
FHAC0003ZXJBIn-Line Fuse HolderATO2514IP67CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
FHAC0001LXN FUSEHOLDER-WATER RESIST.+COVER 50 PCS 20 RoHS No 08/06/2012 PbFree No 08/06/2012 CoC_RoHS10_FHAC0001LXN REACH197_Declaration_FHAC0001LXN Yes
08/06/2012
Does not Contain
FHAC0001SXJ Holder -ATO Inline w/cvr Black 16AWG 20A RoHS No 08/06/2012 PbFree No 08/06/2012 Yes
08/06/2012
FHAC0001XP ACS ATO FUSEHOLDER WITH COVER CRD RoHS No 08/06/2012 PbFree No 08/06/2012 Yes
08/06/2012
FHAC0001ZXJ Holder -ATO Inline w/cvr Black 16AWG 20A RoHS No 08/06/2012 PbFree No 08/06/2012 CoC_RoHS10_FHAC0001ZXJ REACH219_Declaration_FHAC0001ZXJ Yes
08/06/2012
Does not Contain
FHAC0001ZXJG HOLDER, ATO INLINE, BLACK WIRE RoHS No 08/06/2012 PbFree No 08/06/2012 CoC_RoHS10_FHAC0001ZXJG REACH211_Declaration_FHAC0001ZXJG Yes
08/06/2012
Does not Contain
FHAC0002LXN Holder -ATO Water Resist +Cvr 50 pc 30A RoHS No 08/06/2012 PbFree No 08/06/2012 CoC_RoHS10_FHAC0002LXN REACH_SVHC Declaration_FHAC0002LXN Yes
08/06/2012
Does not Contain
FHAC0002SXJ Holder -ATO Inline w/cvr Orang 12AWG 30A RoHS No 08/06/2012 PbFree No 08/06/2012 Yes
08/06/2012
FHAC0002XP ACS HD ATO FUSEHLDR WITH COVER CRD RoHS No 08/06/2012 PbFree No 08/06/2012 CoC_RoHS10_FHAC0002XP REACH197_Declaration_FHAC0002XP Yes
08/06/2012
Does not Contain
FHAC0002ZXJ Holder -ATO Inline w/cvr Orang 12AWG 30A RoHS No 08/06/2012 PbFree No 08/06/2012 CoC_RoHS10_FHAC0002ZXJ REACH219_Declaration_FHAC0002ZXJ No
08/06/2012
Does not Contain
FHAC0002ZXJA Holder -ATO Inline w/cvr Red 12AWG 30A RoHS No 08/06/2012 PbFree No 08/06/2012 CoC_RoHS10_FHAC0002ZXJA REACH201_Declaration_FHAC0002ZXJA Yes
08/06/2012
Does not Contain
FHAC0003ZXJB HOLDER, ATO Inline, Red/Blue wire RoHS No 08/06/2012 PbFree No 08/06/2012 Yes
08/06/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.