ATO® FHA Series - 32V In-Line Blade Fuse Holder

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The ATO® FHA Series 32V In-Line Blade Fuse Holder enables versatile automotive fusing thanks to wire leads that ensure simple in-line installation. The standard version is compatible with ATO® blade fuses up to 20 amps, while the heavy-duty version accepts ATO® blade fuses up to 30 amps. A heat-resistant body and tin-plated copper alloy contacts provide durability for use in automotive environments.

Smart Glow versions of the ATO® FHA Series blade fuse holder feature a natural-colored PVC housing so you can see when an installed Smart Glow fuse is blown. The Smart Glow versions also feature UL 1015 wire leads.

Features and Benefits

  • Accepts ATO® blade fuses (sold separately unless indicated) up to 20 amps (standard) or up to 30 amps (heavy-duty)
  • Heat-resistant thermoplastic fuse holder body
  • Two GXL wire leads (standard and heavy-duty), green GPT leads, or UL 1015 wire leads (Smart Glow) enable simple in-line fuse installation
  • Tin-plated copper alloy contacts for corrosion resistance

Applications

  • Accessory Lighting (Standard-Duty)
  • Panel Displays/Electronics (Standard-Duty)
  • Air Conditioners / Blower Motors (Heavy-Duty)

Access specifications, certifications, check availability and order parts below

Catalog #Mounting MethodFuse TypeCurrent Rating (Max)Current Rating (Continuous) in AmpsVoltage Rating MaxWire sizeIgnition protectionInput TerminalsStockSamplesCompare
0FHA0001XPIn-Line Fuse HolderATO20153216V-0BladeCheck
0FHA0001SXJIn-Line Fuse HolderATO20153216V-0BladeCheckOrder
0FHA0001ZXJIn-Line Fuse HolderATO20153216V-0BladeCheckOrder
01500260LXNIn-Line Fuse HolderATO302212BladeCheckOrder
0FHA0001HXGLOIn-Line Fuse HolderATO30223212BladeCheckOrder
0FHA0001LXNIn-Line Fuse HolderATO20153216V-0BladeCheckOrder
0FHA0001ZXJ-GRNIn-Line Fuse HolderATO20203216BladeCheckOrder
0FHA0002XPIn-Line Fuse HolderATO30223212V-0BladeCheckOrder
0FHA0002ZXJAIn-Line Fuse HolderATO30223212V-0BladeCheckOrder
0FHA0020ZIN LINE FUSE HOLDERATO20153216 AWGV-0ATO FUSE BLADESCheckOrder
0FHA0030XPIN LINE FUSE HOLDERATO30223212 AWGV-0ATO FUSE BLADESCheckOrder
0FHA0030ZIN LINE FUSE HOLDERATO30223212 AWGV-0ATO FUSE BLADESCheckOrder
0FHA0002SXJIn-Line Fuse HolderATO30223212V-0BladeCheckOrder
0FHA0002ZXJIn-Line Fuse HolderATO30223212V-0BladeCheckOrder
0FHA0001ZCheck
0FHA0002ZCheck
0FHA0001XPGLOIn-Line Fuse HolderATO30223212BladeCheckOrder
0FHA0020S
Obsolete: 2015 -01-26
80
0FHA0001XBP
Obsolete: 2005 -04-27
30
0FHA0002XBP
Obsolete: 2005 -04-27
60
0FHA0030S
Obsolete: 2015 -01-26
100
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0FHA0001XP ACS ATO INLN FSHLDR CARD RoHS No 08/06/2012 PbFree No 08/06/2012 CoC_RoHS10_0FHA0001XP REACH209_Declaration_0FHA0001XP Yes
08/06/2012
Does not Contain
0FHA0001SXJ Holder - ATO Inline Black 16AWG 20A RoHS No 08/06/2012 PbFree No 08/06/2012 Yes
08/06/2012
0FHA0001ZXJ Holder - ATO Inline Black 16AWG 20A RoHS No 08/06/2012 PbFree No 08/06/2012 CoC_RoHS10_0FHA0001ZXJ REACH_SVHC Declaration_0FHA0001ZXJ Yes
08/06/2012
Does not Contain
01500260LXN FUSEHOLDER ATO IN-LINE-FHA 2 PACKED 50 RoHS No 01/01/1998 PbFree No 01/01/1998 CoC_RoHS10_01500260LXN REACH219_Declaration_01500260LXN No
08/03/2012
Does not Contain
0FHA0001HXGLO HOLDER - BIG (ATO) BLADE - 100 pc RoHS No 08/06/2012 PbFree No 08/06/2012 Yes
08/06/2012
0FHA0001LXN FUSEHOLDER ATO IN-LINE-FHA 1 PACKED 50 RoHS No 08/06/2012 PbFree No 08/06/2012 Yes
08/06/2012
0FHA0002XP ACS ATO HD INLN FSHLDR CARD RoHS No 08/06/2012 PbFree No 08/06/2012 Yes
08/06/2012
0FHA0002ZXJA Holder - ATO Inline Orange 12AWG 18in RoHS No 08/06/2012 PbFree No 08/06/2012 Yes
08/06/2012
0FHA0020S 0FHA0020S RoHS No 08/06/2012 PbFree No 08/06/2012 Yes
08/06/2012
0FHA0020Z ACS ATO INLN HLDR W/20A F BX RoHS No 08/06/2012 PbFree No 08/06/2012 Yes
08/06/2012
0FHA0030XP ACS ATO HD INLN HLDR W/30A F CRD RoHS No 08/06/2012 PbFree No 08/06/2012 Yes
08/06/2012
0FHA0030Z ACS ATO HD INLN HLDR W/30A F BX RoHS No 08/06/2012 PbFree No 08/06/2012 Yes
08/06/2012
0FHA0002SXJ Holder - ATO Inline Orange 12AWG 30A RoHS No 08/06/2012 PbFree No 08/06/2012 Yes
08/06/2012
0FHA0002ZXJ Holder - ATO Inline Orange 12AWG 30A RoHS No 08/06/2012 PbFree No 08/06/2012 Yes
08/06/2012
0FHA0001XBP 0FHA0001XBP RoHS No 08/06/2012 PbFree No 08/06/2012 Yes
08/06/2012
0FHA0002XBP 0FHA0002XBP RoHS No 08/06/2012 PbFree No 08/06/2012 Yes
08/06/2012
0FHA0030S 0FHA0030S RoHS No 08/06/2012 PbFree No 08/06/2012 Yes
08/06/2012
0FHA0001XPGLO HOLDER - BIG (ATO) BLADE RoHS No 08/06/2012 PbFree No 08/06/2012 Yes
08/06/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.