ISOBUS Sockets Series - ISOBUS System Sockets

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The ISOBUS Breakaway Connector (IBBC) is an innovative connector for CAN based implement systems. The IBBC makes it possible to connect and power all implements and systems that require ISOBUS communication.

The necessary electronics to enable communication on a highly intelligent level are fully integrated. The IBBC maintains full compatibility with ISO 11783-2 standard insuring the implement communication with tractor or construction vehicle.

  • Fast assembly even with the cover closed
  • Open/Lock handle system can be used left or right
  • Perfect sealing (Water and Dust)
  • "Lock in a Click” exclusive system
  • Maximum reliability even under the toughest conditions
  • The fastest one hand open/lock system
  • Less assembly and mounting time required

Access specifications, certifications, check availability and order parts below

Catalog #Voltage Rating MaxStockSamplesCompare
00800000CheckOrder
0080000112Check
00800060CheckOrder
0080006112Check
To request product environmental information, please complete the Product Environmental Information Request Form.