Electronic Dual Solid-State Relay Series - 200A Electronic Dual Relay

Series: Electronic Dual Solid-State Relay
Availability: Special Order Only

This item is Special Order and has specific application requirements. Contact us for details.

Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

SERIES OBSOLETE AS OF 05-24-2018  

Functions as a Normally Off relay or as a Latching Relay, depending on which wires are connected by the user.

For use on all vehicle electrical systems such as heavy truck, off-road, construction, material handling, refuse collection or marine. 200A at 12V DC - big enough to control most onboard equipment.

  • The Dual Relay is non-arcing and ignition-protected. 
  • Solid-state reliability – withstands conditions that would ‘kill’ an electromechanical solenoid – and stands up to roadsplash and vibration. 
  • Low control current and quiescent current make this Dual Relay ideal for idle reduction, battery saving, and electronic control applications. 
  • Allows electronic systems to directly drive a high current switch without the need for an extra relay. 
  • Easy to install. 
  • Safe operation – protected against misconnect, overcurrent, short circuit and overheating. Optional; remote status LED gives warning to vehicle operator.

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (Continuous) in AmpsCurrent Rating (Inrush) in AmpsVoltage Rating MaxIngress ProtectionInput TerminalsNormal PositionRecommended TorqueTemperature Maximum FahrenheitTemperature Minimum FahrenheitTemperature Maximum CelsiusTemperature Minimum CelsiusOvercurrent protectionCompare
48521
Obsolete: 2018 -05-24
20050012IP67StudNormally Open7.34 Nm (65 in-lbs)185-4085-40250A
To request product environmental information, please complete the Product Environmental Information Request Form.