EVR Series - PCB 2P Relay

Series: EVR
EVR
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The EVR Series printed circuit board (PCB) two-pole (2P) ac power relay is designed to switch EV charging applications on and off. Its extended contact gap of greater than 3 mm provides better isolation and allows for usage in higher elevation environments. The very compact form factor has a low temperature rise and heavy-duty power switching current up to 40 A/277 V ac. This relay family enables compliance with all EV charging infrastructure standards such as IEC 62955, IEC 62752 and UL 2231.

Features and Benefits:
  • Low contact resistance provides low temperature rise at rated current
  • Contact rating up to 40 A is suitable for Mode 2 and Mode 3 EV charging defined by IEC 61851-1 and Ac Level 2 EV charging defined by SAE J1772
  • Meets requirements in IEC 62752, IEC 62955, and UL 2231 supporting global standards and simplifies inventory with a single form factor
  • Certified to IEC 61810:1 enables compliance to IEC 61851-1 for switching of main current path
  • Mirror contact mechanism according to IEC 60947-4-1 enables detection of power contacts welding
  • Contact gap > 3 mm meets overvoltage category III requirement and provides enhanced protection against shock and vibration for added safety and longevity
  • Load switch endurance provides longer lifetime expectancy
  • PCB terminals offer easy installation onto PCBs, enabling high-speed assembly and replacement of DIN rail-mounted ac contactors and associated wiring and assembly
  • Compact size creates a smaller footprint than two single-pole relays for similar current rating, adding design flexibility
Applications:
  • EV charging station (charging pile)
  • Ac wallbox
  • In-Cable Control Box (ICCB)

Access specifications, certifications, check availability and order parts below

Catalog #Contact MaterialMaximum Switching Power VAMax Switching Voltage VACInsulation ClassCheck StockDielectric Strength: Disconnect between main contacts (VAC 1 min)Dielectric Strength Between auxiliary contact and coil VAC 1 minDielectric Strength Between main contact and auxiliary contact VAC 1 minDielectric Strength Between main contact and coil VAC 1 minDielectric Strength Between two groups of main contacts VAC 1 minDielectric Strength Disconnect auxiliary contacts VAC 1 minMaximum Operate Time msMaximum Release Time msAmbient Temperature CVibrationStockSamplesCompare
EVR-2A06-1Silver Alloy11080277FYes2000200020005000200020003010-40 +8510Hz-55Hz 1.0mmCheckOrder
EVR-2A09-1Silver Alloy11080277FYes2000200020005000200020003010-40 +8510Hz-55Hz 1.0mmCheckOrder
EVR-2A12-1Silver Alloy11080277FYes2000200020005000200020003010-40 +8510Hz-55Hz 1.0mmCheckOrder
EVR-2A24-1Silver Alloy11080277FYes2000200020005000200020003010-40 +8510Hz-55Hz 1.0mmCheckOrder
EVR-2B06-1Silver Alloy11080277FYes2000200020005000200020003010-40 +8510Hz-55Hz 1.0mmCheckOrder
EVR-2B09-1Silver Alloy11080277FYes2000200020005000200020003010-40 +8510Hz-55Hz 1.0mmCheckOrder
EVR-2B12-1Silver Alloy11080277FYes2000200020005000200020003010-40 +8510Hz-55Hz 1.0mmCheckOrder
EVR-2B24-1Silver Alloy11080277FYes2000200020005000200020003010-40 +8510Hz-55Hz 1.0mmCheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.