DCNHS Series - DCNHS Series 1000V DC Max Contactor Relays

External overview image
Roll Over to Zoom

The DCNHS Series, A 750V DC Contactor Relay is a normally open (also known as monostable) relay with a resin body for corrosion resistance in harsh automotive environments. Ceramic brazing sealed contacts help ensure there is no leakage of electrical arc for safety. The contactor includes a magnetic blow out to achieve a rapid extinguishing of the DC arc.

The DCNHS Series Contactors Relays are available in a non-polarized 40A rated version and a 100A rated polarized version.

Key Features and Benefits:

  • Wide range of contact switching capability from 40A to 100A
  • Normally open relay design for versatile functionality
  • Resin housing for superior corrosion resistance in automotive environments
  • Ceramic brazing sealed contacts ensure maximum safety with zero electrical arc leakage
  • RoHS compliant, adhering to environmental standards
  • Mounting orientation flexibility for simplified installation and integration
  • Part Number Coil Voltage Options:

    • DCNHS100PG12 - 12 V DC
    • DCNHS100PG24 - 24V DC
    • DCNHS100PG48 - 48V DC
    • DCNHS40NG12 - 12 V DC
    • DCNHS40NG24 - 24V DC
    • DCNHS40NG48 - 48V DC

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (Continuous) in AmpsVoltage Rating MaxCircuitryIngress ProtectionOutput TerminalsContact MaterialNormal PositionHousingMounting MethodRecommended TorqueTemperature Maximum CelsiusTemperature Minimum CelsiusStockSamplesCompare
DCNHS100PG121001000SPSTIP40M6CeramicNormally OpenNylon UL 94-V0BottomMounting: 4-6 Nm, Contact: 4-6 Nm85-40CheckOrder
DCNHS100PG241001000SPSTIP40M6CeramicNormally OpenNylon UL 94-V0BottomMounting: 4-6 Nm, Contact: 4-6 Nm85-40CheckOrder
DCNHS100PG481001000SPSTIP40M6CeramicNormally OpenNylon UL 94-V0BottomMounting: 4-6 Nm, Contact: 4-6 Nm85-40CheckOrder
DCNHS40NG12401000SPSTIP40M4CeramicNormally OpenNylon UL 94-V0BottomMounting: 4-6 Nm, Contact: 1.7-2.5 Nm85-40CheckOrder
DCNHS40NG24401000SPSTIP40M4CeramicNormally OpenNylon UL 94-V0BottomMounting: 4-6 Nm, Contact: 1.7-2.5 Nm85-40CheckOrder
DCNHS40NG48401000SPSTIP40M4CeramicNormally OpenNylon UL 94-V0BottomMounting: 4-6 Nm, Contact: 1.7-2.5 Nm85-40CheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.