DCNHR Series - 900V DC Max Normally Open SPST Contactor Relays with Resin Housing

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The DCNHR Series 450V High-Current High-Voltage DC Contactor Relay is a normally open (also known as monostable) relay with a resin body for corrosion resistance in harsh automotive environments. Versions are available with a pulse width modulation (PWM) coil to reduce power for keeping the contacts closed. Sealed contacts help ensure there is no leakage of electrical arc for safety. The high-current relay's permanent magnets blow out the magnetic field horizontally to achieve a rapid extinguishing of the DC arc.

The DCNHR Series contactor relay is available for 20A to 300A contact switching as well as with and without polarized contacts to suit the polarity of your application.

Features and Benefits

  • Available with 20A to 300A contact switching capability
  • Normally open relay design
  • Resin housing provides corrosion resistance in harsh automotive environments
  • Sealed contacts with no leakage of electrical arc for maximum safety
  • Built-in energy-saving coil to reduce the coil holding power
  • RoHS compliant
  • Available with mechanically linked auxiliary contacts

Applications

  • Battery Electric Vehicles
  • Hybrid Electric Vehicles
  • Electric Maintenance Vehicles
  • Industrial Applications

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (Continuous) in AmpsCurrent Rating (Inrush) in AmpsVoltage Rating MaxCircuitryIngress ProtectionInput TerminalsOutput TerminalsContact MaterialNormal PositionHardwareHousingMounting MethodRecommended TorqueAgency Approval - ShockAgency Approval - VibrationSamplesCompare
DCNHR100PF12100400A 5ms900SPST NOIP67M5 Female ThreadM5 Female ThreadSilver alloy contactNormally OpenPassivated Stainless Steel M5×0.8×8 FLANGE BOLTSNylon 66BOTTOM MOUNT3N.m~4N.mShock, 11ms 1/2 Sine, Peak, Operating 20G4.4G, 10~200Hz,(10μs)Order
DCNHR100PF24100400A 5ms900SPST NOIP67M5 Female ThreadM5 Female ThreadSilver alloy contactNormally OpenPassivated Stainless Steel M5×0.8×8 FLANGE BOLTSNylon 66BOTTOM MOUNT3N.m~4N.mShock 11ms 1/2 Sine Peak Operating 20G4.4G, 10~200Hz,(10μs)Order
DCNHR100PF48100400A 5ms900SPST NOIP67M5 BoltM5 BoltSilver alloy contactNormally OpenPassivated Stainless Steel Bolts and lock washersNylon 66BOTTOM MOUNT3N.m~4N.mShock 11ms 1/2 Sine Peak Operating 20G4.4G, 10~200Hz,(10μs)Order
DCNHR100QF12100400A 5ms900SPST NOIP67M5 BoltM5 BoltSilver alloy contactNormally OpenPassivated Stainless Steel Bolts and lock washersNylon 66BOTTOM MOUNT3N.m~4N.mShock 11ms 1/2 Sine Peak Operating 20G4.4G, 10~200Hz,(10μs)Order
DCNHR100QF24100400A 5ms900SPST NOIP67M5 BoltM5 BoltSilver alloy contactNormally OpenPassivated Stainless Steel Bolts and lock washersNylon 66BOTTOM MOUNT3N.m~4N.mShock 11ms 1/2 Sine Peak Operating 20G4.4G, 10~200Hz,(10μs)Order
DCNHR100QF48100400A 5ms900SPST NOIP67M5 BoltM5 BoltSilver alloy contactNormally OpenTwo Copper M5 BoltNylon 66BOTTOM MOUNT3N.m~4N.mShock 11ms 1/2 Sine Peak Operating 20G4.4G, 10~200Hz,(10μs)Order
DCNHR150MFA1502000900SPST NOIP54M8M8Copper AlloyNormally OpenM8 Stainless Steel NutsGrey Glass-Filled PlasticBottom Mount8-12NmShock, 11ms 1/2 Sine, Peak, Operating 20GVibration, Sine, 80-2000Hz., Peak 20GOrder
DCNHR150NFA1502000900SPST NOIP54M8M8Copper AlloyNormally OpenM8 Stainless Steel NutsGrey Glass-Filled PlasticBottom Mount8-12NmShock, 11ms 1/2 Sine, Peak, Operating 20GVibration, Sine, 80-2000Hz., Peak 20GOrder
DCNHR150PFA1502000900SPST NOIP54M8M8Copper AlloyNormally OpenM8 Stainless Steel NutsGrey Glass-Filled PlasticBottom Mount8-12NmShock, 11ms 1/2 Sine, Peak, Operating 20GVibration, Sine, 80-2000Hz., Peak 20GOrder
DCNHR150QFA1502000900SPST NOIP54M8M8Copper AlloyNormally OpenM8 Stainless Steel NutsGrey Glass-Filled PlasticBottom Mount8-12NmShock, 11ms 1/2 Sine, Peak, Operating 20GVibration, Sine, 80-2000Hz., Peak 20GOrder
DCNHR200MFA2002000900SPST NOIP54M8Bolt: M8Copper AlloyNormally OpenM8 Stainless Steel NutsGrey Glass-Filled PlasticBottom Mount8-12NmShock, 11ms 1/2 Sine, Peak, Operating 20GVibration, Sine, 80-2000Hz., Peak 20GOrder
DCNHR200NFA2002000900SPST NOIP54M8Bolt: M8Copper AlloyNormally OpenM8 Stainless Steel NutsGrey Glass-Filled PlasticBottom Mount8-12NmShock, 11ms 1/2 Sine, Peak, Operating 20GVibration, Sine, 80-2000Hz., Peak 20GOrder
DCNHR200PFA2002000900SPST NOIP54M8Bolt: M8Copper AlloyNormally OpenM8 Stainless Steel NutsGrey Glass-Filled PlasticBottom Mount8-12NmShock, 11ms 1/2 Sine, Peak, Operating 20GVibration, Sine, 80-2000Hz., Peak 20GOrder
DCNHR200QFA2002000900SPST NOIP54M8Bolt: M8Copper AlloyNormally OpenM8 Stainless Steel NutsGrey Glass-Filled PlasticBottom Mount8-12NmShock, 11ms 1/2 Sine, Peak, Operating 20GVibration, Sine, 80-2000Hz., Peak 20GOrder
DCNHR20PF1220900SPST NOIP67Bolt : M5M5 BoltCopper AlloyNormally OpenM5 Stainless Steel NutsGrey Glass-Filled PlasticBOTTOM MOUNT1.8~2.3N.mShock, 11ms 1/2 Sine, Peak, Operating 20G4.4G, 10~200Hz (10μs)Order
DCNHR20PF12-0120900SPST NOIP67Hole: M4M4 Female ThreadCopper AlloyNormally OpenM4 Stainless Steel BoltsGrey Glass-Filled PlasticBOTTOM MOUNT1.8~2.3N.mShock, 11ms 1/2 Sine, Peak, Operating 20G4.4G, 10~200Hz (10μs)Order
DCNHR20PF2420900SPST NOIP67Bolt : M5M5 BoltCopper AlloyNormally OpenM5 Stainless Steel NutsGrey Glass-Filled PlasticBOTTOM MOUNT1.8~2.3N.mShock, 11ms 1/2 Sine, Peak, Operating 20G4.4G, 10~200Hz (10μs)Order
DCNHR20PF24-0120900SPST NOIP67Hole: M4M4 Female ThreadCopper AlloyNormally OpenM4 Stainless Steel BoltsGrey Glass-Filled PlasticBOTTOM MOUNT1.8~2.3N.mShock, 11ms 1/2 Sine, Peak, Operating 20G4.4G, 10~200Hz (10μs)Order
DCNHR20PF4820900SPST NOIP67Bolt : M5M5 BoltCopper AlloyNormally OpenM5 Stainless Steel NutsGrey Glass-Filled PlasticBOTTOM MOUNT1.8~2.3N.mShock, 11ms 1/2 Sine, Peak, Operating 20G4.4G, 10~200Hz (10μs)Order
DCNHR20PF48-0120900SPST NOIP67Hole: M4M4 Female ThreadCopper AlloyNormally OpenM4 Stainless Steel BoltsGrey Glass-Filled PlasticBOTTOM MOUNT1.8~2.3N.mShock, 11ms 1/2 Sine, Peak, Operating 20G4.4G, 10~200Hz (10μs)Order
DCNHR250MFA250350A 900Sec. 500A 180Sec.900SPST NOIP54M8 BoltM8 BoltCopper alloy with silver surfaceNormally OpenM8 Stainless Steel NutsNylon 66BOTTOM MOUNT1.8~3.5 N.mShock, 11ms 1/2 Sine, Peak, Operating 20GVibration, Sine, 80-2000Hz., Peak 20GOrder
DCNHR250NFA250350A 900Sec. 500A 180Sec.900SPST NOIP54M8 BoltM8 BoltCopper alloy with silver surfaceNormally OpenM8 Stainless Steel NutsNylon 66BOTTOM MOUNT8-12N.mShock, 11ms 1/2 Sine, Peak, Operating 20GVibration, Sine, 80-2000Hz., Peak 20GOrder
DCNHR250PFA250900SPST NOIP54M8 BoltM8 BoltCopper alloy with silver surfaceNormally OpenM8 Stainless Steel NutsNylon 66BOTTOM MOUNT8-12N.mShock, 11ms 1/2 Sine, Peak, Operating 20GVibration, Sine, 80-2000Hz., Peak 20GOrder
DCNHR250QFA250350A 900Sec. 500A 180Sec.900SPST NOIP54M8 BoltM8 BoltCopper alloy with silver surfaceNormally OpenM8 Stainless Steel NutsNylon 66BOTTOM MOUNT8-12N.mShock, 11ms 1/2 Sine, Peak, Operating 20GVibration, Sine, 80-2000Hz., Peak 20GOrder
DCNHR300MFA300400A 600Sec. 600A 180Sec.900SPST NOIP54M8 BoltM8 BoltCopper alloy with silver surfaceNormally OpenM8 Stainless Steel NutsNylon 66BOTTOM MOUNT8-12N.mShock, 11ms 1/2 Sine, Peak, Operating 20GVibration, Sine, 80-2000Hz., Peak 20GOrder
DCNHR300NFA300400A 600Sec. 600A 180Sec.900SPST NOIP54M8 BoltM8 BoltCopper alloy with silver surfaceNormally OpenM8 Stainless Steel NutsNylon 66BOTTOM MOUNT8-12N.mShock, 11ms 1/2 Sine, Peak, Operating 20GVibration, Sine, 80-2000Hz., Peak 20GOrder
DCNHR300PFA300400A 600Sec. 600A 180Sec.900SPST NOIP54M8 BoltM8 BoltCopper alloy with silver surfaceNormally OpenM8 Stainless Steel NutsNylon 66BOTTOM MOUNT8-12N.mShock, 11ms 1/2 Sine, Peak, Operating 20GVibration, Sine, 80-2000Hz., Peak 20GOrder
DCNHR300QFA300400A 600Sec. 600A 180Sec.900SPST NOIP54M8 BoltM8 BoltCopper alloy with silver surfaceNormally OpenM8 Stainless Steel NutsNylon 66BOTTOM MOUNT8-12N.mShock, 11ms 1/2 Sine, Peak, Operating 20GVibration, Sine, 80-2000Hz., Peak 20GOrder
DCNHR30PF1230900SPST NOIP67Bolt : M5M5 BoltCopper AlloyNormally OpenM5 Stainless Steel NutsGrey Glass-Filled PlasticBOTTOM1.8~2.3N.mShock, 11ms 1/2 Sine, Peak, Operating 20G4.4G, 10~200Hz (10μs)Order
DCNHR30PF12-0130900SPST NOIP67Hole : M4M4 Female ThreadCopper AlloyNormally OpenM4 Stainless Steel BoltsGrey Glass-Filled PlasticBOTTOM1.8~2.3N.mShock, 11ms 1/2 Sine, Peak, Operating 20G4.4G, 10~200Hz (10μs)Order
DCNHR30PF2430900SPST NOIP67Bolt : M5M5 BoltCopper AlloyNormally OpenM5 Stainless Steel NutsGrey Glass-Filled PlasticBOTTOM1.8~2.3N.mShock, 11ms 1/2 Sine, Peak, Operating 20G4.4G, 10~200Hz (10μs)Order
DCNHR30PF24-0130900SPST NOIP67Hole : M4M4 Female ThreadCopper AlloyNormally OpenM4 Stainless Steel BoltsGrey Glass-Filled PlasticBOTTOM1.8~2.3N.mShock, 11ms 1/2 Sine, Peak, Operating 20G4.4G, 10~200Hz (10μs)Order
DCNHR30PF4830900SPST NOIP67Bolt : M5M5 BoltCopper AlloyNormally OpenM5 Stainless Steel NutsGrey Glass-Filled PlasticBOTTOM1.8~2.3N.mShock, 11ms 1/2 Sine, Peak, Operating 20G4.4G, 10~200Hz (10μs)Order
DCNHR30PF48-0130900SPST NOIP67Hole : M4M4 Female ThreadCopper AlloyNormally OpenM4 Stainless Steel BoltsGrey Glass-Filled PlasticBOTTOM1.8~2.3N.mShock, 11ms 1/2 Sine, Peak, Operating 20G4.4G, 10~200Hz (10μs)Order
DCNHR40PF1240900SPST NOIP67Bolt : M5M5 BoltCopper AlloyNormally OpenM5 Stainless Steel NutsGrey Glass-Filled PlasticBOTTOM1.8~2.3N.mShock, 11ms 1/2 Sine, Peak, Operating 20G4.4G, 10~200Hz (10μs)Order
DCNHR40PF12-0140900SPST NOIP67Hole : M4M4 Female ThreadCopper AlloyNormally OpenM4 Stainless Steel BoltsGrey Glass-Filled PlasticBOTTOM1.8~2.3N.mShock, 11ms 1/2 Sine, Peak, Operating 20G4.4G, 10~200Hz (10μs)Order
DCNHR40PF2440900SPST NOIP67Bolt : M5M5 BoltCopper AlloyNormally OpenM5 Stainless Steel NutsGrey Glass-Filled PlasticBOTTOM1.8~2.3N.mShock, 11ms 1/2 Sine, Peak, Operating 20G4.4G, 10~200Hz (10μs)Order
DCNHR40PF24-0140900SPST NOIP67Hole : M4M4 Female ThreadCopper AlloyNormally OpenM4 Stainless Steel BoltsGrey Glass-Filled PlasticBOTTOM1.8~2.3N.mShock, 11ms 1/2 Sine, Peak, Operating 20G4.4G, 10~200Hz (10μs)Order
DCNHR40PF4840900SPST NOIP67Bolt : M5M5 BoltCopper AlloyNormally OpenM5 Stainless Steel NutsGrey Glass-Filled PlasticBOTTOM1.8~2.3N.mShock, 11ms 1/2 Sine, Peak, Operating 20G4.4G, 10~200Hz (10μs)Order
DCNHR40PF48-0140900SPST NOIP67Hole : M4M4 Female ThreadCopper AlloyNormally OpenM4 Stainless Steel BoltsGrey Glass-Filled PlasticBOTTOM1.8~2.3N.mShock, 11ms 1/2 Sine, Peak, Operating 20G4.4G, 10~200Hz (10μs)Order
DCNHR50PF1250900SPST NOIP67Hole: M5M5 Female ThreadSilver alloy contactNormally OpenM5 Stainless Steel BoltsGrey Glass-Filled PlasticBOTTOM1.7~2.5N.mShock, 11ms 1/2 Sine, Peak, Operating 20G4.4G, 10~200Hz (10μs)Order
DCNHR50PF2450900SPST NOIP67Hole: M5M5 Female ThreadSilver alloy contactNormally OpenM5 Stainless Steel BoltsGrey Glass-Filled PlasticBOTTOM1.7~2.5N.mShock, 11ms 1/2 Sine, Peak, Operating 20G4.4G, 10~200Hz (10μs)Order
DCNHR50PF4850900SPST NOIP67Hole: M5M5 Female ThreadSilver alloy contactNormally OpenM5 Stainless Steel BoltsGrey Glass-Filled PlasticBOTTOM1.7~2.5N.mShock, 11ms 1/2 Sine, Peak, Operating 20G4.4G, 10~200Hz (10μs)Order
DCNHR50QF1250900SPST NOIP67Hole: M5M5 Female ThreadSilver alloy contactNormally OpenM5 Stainless Steel BoltsGrey Glass-Filled PlasticBOTTOM1.7~2.5N.mShock, 11ms 1/2 Sine, Peak, Operating 20G4.4G, 10~200Hz (10μs)Order
DCNHR50QF2450900SPST NOIP67Hole: M5M5 Female ThreadSilver alloy contactNormally OpenM5 Stainless Steel BoltsGrey Glass-Filled PlasticBOTTOM1.7~2.5N.mShock, 11ms 1/2 Sine, Peak, Operating 20G4.4G, 10~200Hz (10μs)Order
DCNHR50QF4850900SPST NOIP67Hole: M5M5 Female ThreadSilver alloy contactNormally OpenM5 Stainless Steel BoltsGrey Glass-Filled PlasticBOTTOM1.7~2.5N.mShock, 11ms 1/2 Sine, Peak, Operating 20G4.4G, 10~200Hz (10μs)Order
To request product environmental information, please complete the Product Environmental Information Request Form.