MiniFLEC™ Series - Sealed Configurable Power Distribution Module

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The MiniFLEC™ Sealed Configurable Power Distribution Module (PDM) can be used for main electrical system protection and distribution or as a secondary power distribution box to add more capacity.

This front-access, internally bussed, connectorized PDM accepts plug-in devices, such as automotive fuses, diodes, and relays to protect and control complex electrical systems. An internally mounted Printed Circuit Board (PCB) allows bussed connections to a large number of devices.

Its dust-tight, waterproof enclosure, which protects internal circuitry from harsh conditions, such as high shock, vibration, moisture, and contaminants, is built for rugged commercial vehicle applications.

The MiniFLEC™ PDM can be purchased as a standard unloaded power distribution box (LFMX0007Z-01) or it can be built to your design requirements as a special order product. Please speak to your local Littelfuse representative for additional details.

Features and Benefits

  • The configurable PDM accepts automotive fuses, diodes, and relays to protect and control complex electrical systems
  • Rugged, reinforced-nylon enclosure with a UL94 V-0 flammability rating protects internal circuitry from harsh conditions
  • IP67-rated sealed power distribution box is dust-tight and protected against temporary submersion in water
  • Tethered cover securely latches to base with positive AssureLatch™ yellow latches
  • The standard MiniFLEC™ PDM model accepts 3 Form C 280 series relays, 3 Form A 280 Ultra Micro series relays, and 1 ISO MINI relay as well as 11 MINI® fuses and 2 MCASE+® fuses
  • All relays share a common ground circuit
  • The standard MiniFLEC™ PDM is designed for panel mounting (rear-fed connectors) with base compression limiters to prevent over-torquing when the unit is mounted
  • The standard MiniFLEC™ PDM includes 6 spare fuse locations (4 MINI® fuses & 2 MCASE+® fuses)

Applications

  • Heavy Trucks
  • Emergency Vehicles
  • Mining
  • Construction
  • Agriculture

Access specifications, certifications, check availability and order parts below

Catalog #Fuse TypeInput TerminalsCurrent Rating (Continuous per Circuit) in AmpsCurrent Rating (Continuous) in AmpsDimensionsTemperature Maximum CelsiusTemperature Minimum CelsiusAgency Approval - VibrationMounting MethodSamplesCompare
LFMX0007Z-01MINIM8 Stud30A1503.657 H x 4.951 W x 6.2 L in. (126 mm)85-40ISO 16750-4Bolt DownOrder

  • Showing 1 items
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
LFMX0007Z-01 MINIFLEC FLM, MARKET RoHS No 12/03/2018 PbFree No 12/03/2018 CoC_RoHS10_LFMX0007Z-01 Yes
12/03/2018
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.