WJC-A Series - Two-terminal surface mount resistors

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse WJC-A Series is a high-current metal foil jumper chip with Kelvin sensing, low resistance, high power chip resistors exhibit excellent performance in resistance, noise performance, surface heat distribution and have a lower surface temperature.

Features:

  • Maximum resistance of 1 mΩ
  • Maximum current of 40 A
  • Epoxy substrate
  • AEC-Q200 qualified

Benefits:

  • Small size
  • High voltage

Applications:

  • Power management
  • Low ESL
  • Server
  • Automotive

Access specifications, certifications, check availability and order parts below

Catalog #Size InchSize mmResistance Ro (mΩ)Imax (A)Partner ECAD ModelsStockSamplesCompare
WJC0201LJUMPFK-A020160308WJC0201LJUMPFK-ACheckOrder
WJC0402LJUMPFK-A04021005020WJC0402LJUMPFK-ACheckOrder
WJC0603LJUMPFN-A06031608026WJC0603LJUMPFN-ACheckOrder
WJC0805LJUMPFN-A08052012035WJC0805LJUMPFN-ACheckOrder
WJC1206LJUMPFN-A12063216040WJC1206LJUMPFN-ACheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.