HCD Series - Contactor

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The HCD Series Definite Purpose Contactors consists of 3 pole from 50 amperes through 120 amperes. Acting as an on/off switch controlled by thermostats, contactors are designed with consistent silver thickness for increased product life, making them ideal for the demands of a broad range of applications.

Access specifications, certifications, check availability and order parts below

Catalog #Full Load Current Inductive(A)Full Load Current Resistive(A)Coil VoltageInput Voltage Maximum (V)Contactor Form per CircuitMounting MethodTermination TypeLocked Rotor CurrentMust Release VoltagePull In VoltageSwitching Voltage Maximum (V)Operating TemperatureCompare
CON-3/120/120120150A @ 600VAC1201323 pole NOChassis MountCoil: Dual 0.25" quick connect lug or #6-32 screw/0.25" quick connect lug; Power: Dual 0.25" quick connect lug480A @ 600VAC2088120-40° to 65°C
CON-3/120/505065A @ 600VAC1201323 pole NOChassis MountCoil: Dual 0.25" quick connect lug or #6-32 screw/0.25" quick connect lug; Power: Dual 0.25" quick connect lug200A @ 600VAC2093120-40° to 65°C
CON-3/120/606075A @ 600VAC1201323 pole NOChassis MountCoil: Dual 0.25" quick connect lug or #6-32 screw/0.25" quick connect lug; Power: Dual 0.25" quick connect lug240A @ 600VAC2093120-40° to 65°C
CON-3/120/757590A @ 600VAC1201323 pole NOChassis MountCoil: Dual 0.25" quick connect lug or #6-32 screw/0.25" quick connect lug; Power: Dual 0.25" quick connect lug300A @ 600VAC2088120-40° to 65°C
CON-3/120/9090120A @ 600VAC1201323 pole NOChassis MountCoil: Dual 0.25" quick connect lug or #6-32 screw/0.25" quick connect lug; Power: Dual 0.25" quick connect lug360A @ 600VAC2088120-40° to 65°C
CON-3/24/120120150A @ 600VAC24303 pole NOChassis MountCoil: Dual 0.25" quick connect lug or #6-32 screw/0.25" quick connect lug; Power: Dual 0.25" quick connect lug480A @ 600VAC61824-40° to 65°C
CON-3/24/505065A @ 600VAC24303 pole NOChassis MountCoil: Dual 0.25" quick connect lug or #6-32 screw/0.25" quick connect lug; Power: Dual 0.25" quick connect lug200A @ 600VAC61824-40° to 65°C
CON-3/24/606075A @ 600VAC24303 pole NOChassis MountCoil: Dual 0.25" quick connect lug or #6-32 screw/0.25" quick connect lug; Power: Dual 0.25" quick connect lug240A @ 600VAC61824-40° to 65°C
CON-3/24/757590A @ 600VAC24303 pole NOChassis MountCoil: Dual 0.25" quick connect lug or #6-32 screw/0.25" quick connect lug; Power: Dual 0.25" quick connect lug300A @ 600VAC61824-40° to 65°C
CON-3/24/9090120A @ 600VAC24303 pole NOChassis MountCoil: Dual 0.25" quick connect lug or #6-32 screw/0.25" quick connect lug; Power: Dual 0.25" quick connect lug360A @ 600VAC61824-40° to 65°C
CON-3/240/120120150A @ 600VAC208/2402643 pole NOChassis MountCoil: Dual 0.25" quick connect lug or #6-32 screw/0.25" quick connect lug; Power: Dual 0.25" quick connect lug480A @ 600VAC40177240-40° to 65°C
CON-3/240/505065A @ 600VAC208/2402643 pole NOChassis MountCoil: Dual 0.25" quick connect lug or #6-32 screw/0.25" quick connect lug; Power: Dual 0.25" quick connect lug200A @ 600VAC40177240-40° to 65°C
CON-3/240/606075A @ 600VAC208/2402643 pole NOChassis MountCoil: Dual 0.25" quick connect lug or #6-32 screw/0.25" quick connect lug; Power: Dual 0.25" quick connect lug240A @ 600VAC40177240-40° to 65°C
CON-3/240/757590A @ 600VAC208/2402643 pole NOChassis MountCoil: Dual 0.25" quick connect lug or #6-32 screw/0.25" quick connect lug; Power: Dual 0.25" quick connect lug300A @ 600VAC40177240-40° to 65°C
CON-3/240/9090120A @ 600VAC208/2402643 pole NOChassis MountCoil: Dual 0.25" quick connect lug or #6-32 screw/0.25" quick connect lug; Power: Dual 0.25" quick connect lug360A @ 600VAC40177240-40° to 65°C
CON-3/480/120120150A @ 600VAC4805203 pole NOChassis MountCoil: Dual 0.25" quick connect lug or #6-32 screw/0.25" quick connect lug; Power: Dual 0.25" quick connect lug480A @ 600VAC150384480-40° to 65°C
CON-3/480/505065A @ 600VAC4805203 pole NOChassis MountCoil: Dual 0.25" quick connect lug or #6-32 screw/0.25" quick connect lug; Power: Dual 0.25" quick connect lug200A @ 600VAC150384480-40° to 65°C
CON-3/480/606075A @ 600VAC4805203 pole NOChassis MountCoil: Dual 0.25" quick connect lug or #6-32 screw/0.25" quick connect lug; Power: Dual 0.25" quick connect lug240A @ 600VAC150384480-40° to 65°C
CON-3/480/757590A @ 600VAC4805203 pole NOChassis MountCoil: Dual 0.25" quick connect lug or #6-32 screw/0.25" quick connect lug; Power: Dual 0.25" quick connect lug300A @ 600VAC150384480-40° to 65°C
CON-3/480/9090120A @ 600VAC4805203 pole NOChassis MountCoil: Dual 0.25" quick connect lug or #6-32 screw/0.25" quick connect lug; Power: Dual 0.25" quick connect lug360A @ 600VAC150384480-40° to 65°C
To request product environmental information, please complete the Product Environmental Information Request Form.