Motor Hard Start Capacitor Kits
Consisting of a start capacitor and a switching mechanism, HHS Series Hard Start Kits are used to improve the starting torque of single-phase electric motors. The start capacitor increases the current through the start winding of the motor and is eventually removed by the switching mechanism once the motor reaches an optimum speed.