FlexMod Voltage Sensing Relay and Timer Series - FlexMod Dual Output VSRT

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The FlexMod electronic voltage sensing relay & timer monitors both battery voltage and ignition status, shutting down non-critical loads when the cutoff voltage is reached, or at the set time after the ignition is turned off. It is a timer and voltage sensor in one easy-to- connect unit.

Ideal for use in emergency vehicles, the unit senses both voltage and time; after the vehicle engine is turned off, if  either the cutoff voltage or time limit is reached, the Voltage Sensing Relay & Timer FlexMod will shut down the auxiliary loads. The dual technology in package provides double protection.

Features & Benefits

  • Compact design (4 x 3 x 1 ) unit is waterproof, dustproof and vibration-proof.  Mounts anywhere on a vehicle, even places where road-splash is a problem. Sealed to IP67 standard. 
  • Preserves starting power; eliminates downtime and jump starts due to dead batteries. Simultaneous time and voltage sensing protects starting, even when the vehicle is running "in deficit".
  • Monitors voltage and time simultaneously, providing double the protection to batteries. Battery will not be  drained if battery voltage gets low before timer has run out.  
  • 10A rating means it can handle many loads directly or drive a relay or solenoid for higher amperage
  • Unit is autoranging - senses 12 Vdc or 24 Vdc systems.

FlexMod Dual Output Voltage Sensing Relay & Timer

48742 - Controls two outputs, monitors voltage and time on both. Protects starting battery from being drained by auxiliary loads and protects battery voltage two ways. Dual output unit (controls two circuits) permits prioritization of load-shedding. Monitors voltage and time simultaneously, providing double the protection to batteries. Battery will not be drained if battery voltage gets low before timer has run out. Unit can be used as-is, with factory-programmed presets, or can be programmed by dealers to a broad scale of values.

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (Continuous) in AmpsVoltage Rating MaxIngress ProtectionHousingAgency Approval - HumidityAgency Approval - ShockAgency Approval - VibrationSamplesCompare
485411032IP67Blue Thermoplastic0-90% RHSAE J145510-500 HzOrder
48541_0132IP67Blue Thermoplastic0-90% RHSAE J145510-500 Hz
487411032IP67Blue Thermoplastic0-90% RHSAE J145510-500 HzOrder
48742
Obsolete: 2020 -08-12
1024IP67Blue Thermoplastic0 to 90% RHSAE J145510-500 Hz

pdficon FlexMod Voltage Sensing Relay and Timer Instruction Sheet

FlexMod Voltage Sensing Relay and Timer Instruction Sheet

pdficon FlexMod Voltage Sensing Relay and Timer Datasheet

FlexMod Voltage Sensing Relay and Timer Datasheet

pdficon 2D Print Guide

2D Print Guide


  • Showing 1 items
To request product environmental information, please complete the Product Environmental Information Request Form.