Clutch Series - Clutch

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The purpose of the Clutch Position Sensor is to interact with a magnet fixed to the master cylinder piston to indicate the position of the clutch pedal.

 

Applications:

  • Engine start systems
  • Cruise control systems
  • Clutch position
automotive-sensor-customLittelfuse vehicle sensors are designed for customer-specific applications and packaging. To learn more, contact Littelfuse.

  • Robust construction makes this sensor well suited to harsh environments

  • No standby power required

  • Hermetically sealed, magnetically operated contacts give excellent life and reliability

  • Magnetically operated position sensor
  • Integrated in clutch master cylinder
  • Normally open contact
  • Easy to Assemble (Snap on)
  • Choice of circuitry for output voltages
  • Choice of connectors and terminals

To request product environmental information, please complete the Product Environmental Information Request Form.