Diesel Fuel Heater Series - PTC, Post Style

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

At low temperatures paraffin drops out of diesel fuel. This paraffin clogs the fuel filter, making the cranking and the run of the vehicle difficult or even impossible. The Fuel Heater warms up the fuel before the filter, keeping the paraffin in liquid phase and assuring the cranking and the running of the vehicle at low temperatures.

 

Applications:

  • All diesel engines: passenger cars, commercial vehicles, power generator, etc.
automotive-sensor-customLittelfuse vehicle sensors are designed for customer-specific applications and packaging. To learn more, contact Littelfuse.

  • Robust construction makes this heater well suited to harsh environments

  • Completely stand-alone functions, no need of external components like temperature probe or power switch

  • Over voltage and reverse polarity protected

  • PTC self regulates the power absorption in function of fuel flow and temperature

  • Solid state design with no mechanical contact assure high reliability and life time

  • Self-regulated PTC heating elements

  • 180W @ 13.5V power rating

  • NTC temperature sensing

  • Integrated electronic thermostat

  • Over voltage and reverse polarity protected

  • Choice of connectors and terminals

To request product environmental information, please complete the Product Environmental Information Request Form.