Varistors


  • LA

  • Line Voltage Operation Radial Leaded Varistor

  • VMAX AC (V): 130, 140, 150, 175, 230, 250, 275, 300, 320, 385 more

  • VMAX DC (V): 175, 180, 200, 225, 300, 330, 369, 405, 420, 505 more

  • WTM (J): 11, 12, 13, 15, 20, 21, 22, 23, 25, 27 more

  • SM20

  • Surface Mount Varistor for use in applications requiring hi-energy / transient current capability

  • Polarity: Bi-directional

  • MSL: Level 1

  • Co Typ
    (pF):
     750, 800, 900, 1000, 1100, 1400, 12000

  • SM7

  • Surface Mount Varistor for AC Line Protection

  • Polarity: Bi-directional

  • Co Typ
    (pF):
     45, 50, 55, 60, 65, 70, 80

  • Vc (V): 710, 775, 850, 1025, 1120, 1190, 1200, 1240