Surface Mount Fuses


  • 448

  • Lead-Free NANO2® Very Fast-Acting Subminiature Surface Mount Fuse

  • VDC (V): 65, 125

  • VAC (V): 65, 125

  • Nominal Melting I2T (A2sec): 0.00023, 0.00043, 0.00082, 0.0013, 0.0028, 0.0038, 0.0152, 0.024, 0.0265, 0.0416 more

  • 449

  • Lead-Free NANO2® SLO-BLO® Subminiature Surface Mount Fuse

  • VDC (V): 125

  • VAC (V): 125

  • Nominal Melting I2T (A2sec): 0.088, 0.258, 0.847, 1.76, 4.7, 6.76, 13.18, 19.55, 32.7, 40.8 more

  • 451

  • NANO2® Fast-Acting Subminiature Surface Mount Fuse

  • VDC (V): 65, 125

  • VAC (V): 65, 125

  • Nominal Melting I2T (A2sec): 0.00019, 0.00033, 0.00138, 0.0048, 0.0089, 0.0158, 0.0442, 0.0551, 0.0824, 0.1381 more

  • 453

  • NANO2® Very Fast-Acting Subminiature Surface Mount Fuse

  • VDC (V): 65, 125

  • VAC (V): 65, 125

  • Nominal Melting I2T (A2sec): 0.00019, 0.00033, 0.00138, 0.00286, 0.0048, 0.0089, 0.0158, 0.0311, 0.0442, 0.0551 more

  • 464

  • NANO2® 250V UMF Fast-Acting Miniature Fuse

  • VAC (V): 250

  • Nominal Melting I2T (A2sec): 0.22, 0.308, 0.51, 0.98, 1.15, 2.48, 3.99, 8.05, 13.85, 23.6 more

  • Resistance
    (Ω):
     0.0093, 0.0119, 0.0156, 0.0206, 0.0288, 0.0354, 0.0448, 0.058, 0.0762, 0.1159 more

  • 465

  • NANO 250V UMF Time Lag Miniature Fuse

  • VAC (V): 250

  • Nominal Melting I2T (A2sec): 2.5, 5.6, 9, 14.4, 19.6, 32.4, 48.4, 90, 144.4

  • Resistance
    (Ω):
     0.0088, 0.013, 0.016, 0.021, 0.026, 0.039, 0.056, 0.083, 0.107

  • 466 Series

  • SlimLine Lead-Free Halogen-Free 1206 Very Fast-Acting Thin-Film Fuse

  • VDC (V): 32, 63, 125

  • VAC (V): 32, 63, 125

  • Nominal Melting I2T (A2sec): 0.00055, 0.00064, 0.0022, 0.0045, 0.006, 0.0276, 0.0423, 0.064, 0.1103, 0.1835 more