Class L Fuses


  • KLPC

  • 600 V - UL Class L Time-Delay Fuses

  • Amps (A): 200, 250, 300, 350, 400, 450, 500, 600, 601, 650, 700, 750, 800, 900, 1000, 1100, 1200, 1300, 1350, 1400 more

  • Interrupting Rating: 20 kA @ 480 Vdc, 300 kA @ 600 Vac

  • Opening: Slo-Blo/Time Lag (T)/Time Delay

  • LDC

  • 600 V - UL Class L All Purpose AC/DC Fuses

  • Amps (A): 150, 200, 250, 300, 350, 400, 450, 500, 600, 601, 650, 700, 750, 800, 900, 1000, 1100, 1200, 1201, 1300 more

  • Interrupting Rating: 200 kA @ 600 Vac/ 50 kA @ 600 Vdc

  • Opening: Fast-Acting