Semiconductor Fuses


  • PSR Flush End

  • Littelfuse PSR Series High-Speed Square Body Fuses are specially designed for protection of power se...More

  • Amps (A): 40, 50, 63, 80, 100, 125, 160, 200, 250, 280, 315, 350, 400, 450, 500, 550, 630, 700, 800, 900 more

  • Interrupting Rating: 100 kA @ 1300 Vac, 200 kA @ 600 Vac, 200 kA @ 650 Vac, 200 kA @ 700 Vac

  • Opening: Very Fast-Acting (FF)

  • KLC

  • 600 Vac - Traditional Semiconductor Fuse

  • Amps (A): 1, 2, 3, 4, 5, 6, 7, 8, 10, 12, 15, 17.5, 20, 25, 30, 35, 40, 45, 50, 60 more

  • VAC (V): 600

  • Interrupting Rating: 200 kA @ 600 Vac