Medium Voltage Fuses


  • E Rated

  • Medium Voltage Fuses

  • Amps (A): 3, 7, 10, 15, 20, 25, 30, 40, 50, 65, 80, 100, 125, 150, 175, 200, 225, 250, 300, 350 more

  • Interrupting Rating: 20 kA @ 38000 Vac, 40 kA @ 25800 Vac, 60 kA @ 15500 Vac, 80 kA @ 15500 Vac, 80 kA @ 2750 Vac, 80 kA @ 5500 Vac, 80 kA @ 8250 Vac

  • VAC (V): 2750, 5500, 8250, 15500, 25800, 38000

  • Potential Transformer

  • Medium Voltage Fuses

  • Amps (A): 0.5, 1, 2, 3, 5, 7, 10

  • Interrupting Rating: 32 kA @ 25800 Vac, 35 kA @ 15500 Vac, 37.5 kA @ 2750 Vac, 37.5 kA @ 625 Vac, 50 kA @ 4800 Vac, 50 kA @ 5500 Vac, 50 kA @ 8250 Vac

  • VAC (V): 600, 625, 2750, 4800, 5500, 8250, 15500, 25800

  • R Rated

  • Medium Voltage Fuses

  • Amps (A): 40, 50, 70, 100, 130, 150, 170, 200, 230, 390 more

  • Interrupting Rating: 80 kA @ 2750 Vac, 80 kA @ 3800 Vac, 80 kA @ 5500 Vac, 80 kA @ 8250 Vac

  • VAC (V): 2750, 3800, 5500, 8250