PICO® Fuses


  • 251

  • PICO® II Very Fast-Acting Subminiature Axial leaded fuse

  • VAC (V): 32, 125

  • VDC (V): 32, 125

  • Vibration: MIL-STD-202 Method 201 (10v55 Hz); Method 204 Test Condition C (55v2000 Hz at 10 Gµs Peak)

  • 263

  • PICO® II 250 Volt Very Fast-Acting Subminiature Axial Leaded Fuse

  • VAC (V): 250

  • Vibration: MIL-STD-202 Method 201 (10v55 Hz); MIL-STD-202 Method 204 Test Condition C (55v2000 Hz at 10 Gµs Peak)

  • Nominal Melting I2T (A2sec): 0.000192, 0.00251, 0.0165, 0.0411, 0.0444, 0.084, 0.087, 0.216, 0.74, 1.197 more

  • 275

  • PICO® Very Fast-Acting Subminiature Axial Leaded Fuse

  • VAC (V): 32, 125

  • VDC (V): 32, 125

  • Vibration: MIL-STD-202 Method 204A; Test Condition D (vibrations of 10-2000 cps at 20 Gµs)

  • 276

  • PICO® Very Fast-Acting Subminiature Axial Leaded Fuse

  • VAC (V): 32, 125

  • VDC (V): 32, 125

  • Resistance
    (Ω):
     0.006, 0.01, 0.014, 0.022, 0.0275, 0.035999998, 0.041999999, 0.055, 0.081, 0.126000002 more

  • 471

  • PICO® II Time Lag Subminiature Axial Leaded Fuse

  • VAC (V): 125

  • VDC (V): 125

  • Vibration: MIL-STD-202 Method 201 (10v55 Hz); Method 204 Test Condition C (55v2000 Hz at 10 Gµs Peak), MIL-STD-202 Method 201 (10v55 Hz); MIL-STD-202 Method 204 Test Condition C (55v2000 Hz at 10 Gµs Peak)

  • 473

  • PICO® II Slo-Blo Subminiature Axial Leaded Fuse

  • VAC (V): 125

  • VDC (V): 125

  • Vibration: MIL-STD-202 Method 201 (10v55 Hz); MIL-STD-202 Method 204 Test Condition C (55v2000 Hz at 10 Gµs Peak)