PICO® Fuses


  • 251

  • PICO® II Very Fast-Acting Subminiature Axial leaded fuse

  • VAC (V): 32, 125

  • VDC (V): 32, 125

  • Vibration: MIL-STD-202 Method 201 (10v55 Hz); Method 204 Test Condition C (55v2000 Hz at 10 Gµs Peak)

  • 263

  • PICO® II 250 Volt Very Fast-Acting Subminiature Axial Leaded Fuse

  • VAC (V): 250

  • Vibration: MIL-STD-202 Method 201 (10v55 Hz); MIL-STD-202 Method 204 Test Condition C (55v2000 Hz at 10 Gµs Peak)

  • Nominal Melting I2T (A2sec): 0.000192, 0.00251, 0.0165, 0.0411, 0.0444, 0.084, 0.087, 0.216, 0.74, 1.197 more

  • 316

  • PICO® II Very Fast-Acting Subminiature Axial leaded fuse for CCC

  • Vibration: MIL-STD-202 Method 201 (10v55 Hz); Method 204 Test Condition C (55v2000 Hz at 10 G¦s Peak).

  • Body: Ceramic Body

  • Opening: Very Fast-Acting (FF)

  • 472

  • PICO® II Time-Lag Subminiature Axial leaded fuse

  • VAC (V): 125

  • VDC (V): 125

  • Vibration: MIL-STD-202 Method 201 (10v55 Hz); Method 204 Test Condition C (55v2000 Hz at 10 G¦s Peak)., MIL-STD-202 Method 201 (10v55 Hz); Method 204 Test Condition C (55v2000 Hz at 10 Gµs Peak)

  • 473

  • PICO® II Slo-Blo Subminiature Axial Leaded Fuse

  • VAC (V): 125

  • VDC (V): 125

  • Vibration: MIL-STD-202 Method 201 (10v55 Hz); MIL-STD-202 Method 204 Test Condition C (55v2000 Hz at 10 Gµs Peak)

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

cURicon cUR_JDYX8_E10480_101211703