********** * Littelfuse, WX * TVS Diode SPICE Models * AK10-Y * * Haipeng Xu/Changjun Tang * Wuxi Product Engineering * * 6/19/17 * ********** ********** .SUBCKT AK10-030C-Y 1 2 * TERMINALS: T1 T2 Done 1 3 Dtvs Dtwo 2 3 Dtvs Rleak 1 2 173meg .MODEL Dtvs D (IS=1.0e-5 RS=0.0472 N=1.5 IBV=10m BV=34.6 CJO=10000p) .ENDS .SUBCKT AK10-058C-Y 1 2 * TERMINALS: T1 T2 Done 1 3 Dtvs Dtwo 2 3 Dtvs Rleak 1 2 334.5meg .MODEL Dtvs D (IS=1.0e-5 RS=0.2873 N=1.5 IBV=10m BV=66.9 CJO=6500p) .ENDS .SUBCKT AK10-066C-Y 1 2 * TERMINALS: T1 T2 Done 1 3 Dtvs Dtwo 2 3 Dtvs Rleak 1 2 380meg .MODEL Dtvs D (IS=1.0e-5 RS=0.3722 N=1.5 IBV=10m BV=76 CJO=6000p) .ENDS .SUBCKT AK10-076C-Y 1 2 * TERMINALS: T1 T2 Done 1 3 Dtvs Dtwo 2 3 Dtvs Rleak 1 2 450meg .MODEL Dtvs D (IS=1.0e-5 RS=0.4927 N=1.5 IBV=10m BV=90 CJO=5500p) .ENDS .SUBCKT AK10-170C-Y 1 2 * TERMINALS: T1 T2 Done 1 3 Dtvs Dtwo 2 3 Dtvs Rleak 1 2 997.5meg .MODEL Dtvs D (IS=1.0e-5 RS=5.6164 N=1.5 IBV=10m BV=199.5 CJO=2800p) .ENDS .SUBCKT AK10-190C-Y 1 2 * TERMINALS: T1 T2 Done 1 3 Dtvs Dtwo 2 3 Dtvs Rleak 1 2 1113meg .MODEL Dtvs D (IS=1.0e-5 RS=6.9922 N=1.5 IBV=10m BV=222.6 CJO=2500p) .ENDS .SUBCKT AK10-220C-Y 1 2 * TERMINALS: T1 T2 Done 1 3 Dtvs Dtwo 2 3 Dtvs Rleak 1 2 1252meg .MODEL Dtvs D (IS=1.0e-5 RS=10.6692 N=1.5 IBV=10m BV=250.4 CJO=2200p) .ENDS .SUBCKT AK10-240C-Y 1 2 * TERMINALS: T1 T2 Done 1 3 Dtvs Dtwo 2 3 Dtvs Rleak 1 2 1336.5meg .MODEL Dtvs D (IS=1.0e-5 RS=14.2514 N=1.5 IBV=10m BV=267.3 CJO=2200p) .ENDS .SUBCKT AK10-380C-Y 1 2 * TERMINALS: T1 T2 Done 1 3 Dtvs Dtwo 2 3 Dtvs Rleak 1 2 2100meg .MODEL Dtvs D (IS=1.0e-5 RS=55.01 N=1.5 IBV=10m BV=420 CJO=1500p) .ENDS .SUBCKT AK10-430C-Y 1 2 * TERMINALS: T1 T2 Done 1 3 Dtvs Dtwo 2 3 Dtvs Rleak 1 2 2324meg .MODEL Dtvs D (IS=1.0e-5 RS=70.2836 N=1.5 IBV=10m BV=464.8 CJO=1400p) .ENDS .SUBCKT AK10-530C-Y 1 2 * TERMINALS: T1 T2 Done 1 3 Dtvs Dtwo 2 3 Dtvs Rleak 1 2 2952meg .MODEL Dtvs D (IS=1.0e-5 RS=182.447 N=1.5 IBV=10m BV=590.4 CJO=1000p) .ENDS