********** * Littelfuse, WX * TVS Diode SPICE Models * AK6-Y * * Haipeng Xu/Changjun Tang * Wuxi Product Engineering * * 6/19/17 * ********** ********** .SUBCKT AK6-030C-Y 1 2 * TERMINALS: T1 T2 Done 1 3 Dtvs Dtwo 2 3 Dtvs Rleak 1 2 173meg .MODEL Dtvs D (IS=1.0e-5 RS=0.0691 N=1.5 IBV=10m BV=34.6 CJO=8000p) .ENDS .SUBCKT AK6-058C-Y 1 2 * TERMINALS: T1 T2 Done 1 3 Dtvs Dtwo 2 3 Dtvs Rleak 1 2 334.5meg .MODEL Dtvs D (IS=1.0e-5 RS=0.4203 N=1.5 IBV=10m BV=66.9 CJO=5000p) .ENDS .SUBCKT AK6-066C-Y 1 2 * TERMINALS: T1 T2 Done 1 3 Dtvs Dtwo 2 3 Dtvs Rleak 1 2 380meg .MODEL Dtvs D (IS=1.0e-5 RS=0.5445 N=1.5 IBV=10m BV=76 CJO=4500p) .ENDS .SUBCKT AK6-076C-Y 1 2 * TERMINALS: T1 T2 Done 1 3 Dtvs Dtwo 2 3 Dtvs Rleak 1 2 450meg .MODEL Dtvs D (IS=1.0e-5 RS=0.7207 N=1.5 IBV=10m BV=90 CJO=4000p) .ENDS .SUBCKT AK6-170C-Y 1 2 * TERMINALS: T1 T2 Done 1 3 Dtvs Dtwo 2 3 Dtvs Rleak 1 2 997.5meg .MODEL Dtvs D (IS=1.0e-5 RS=8.2154 N=1.5 IBV=10m BV=199.5 CJO=2200p) .ENDS .SUBCKT AK6-190C-Y 1 2 * TERMINALS: T1 T2 Done 1 3 Dtvs Dtwo 2 3 Dtvs Rleak 1 2 1113meg .MODEL Dtvs D (IS=1.0e-5 RS=10.2277 N=1.5 IBV=10m BV=222.6 CJO=2000p) .ENDS .SUBCKT AK6-240C-Y 1 2 * TERMINALS: T1 T2 Done 1 3 Dtvs Dtwo 2 3 Dtvs Rleak 1 2 1336.5meg .MODEL Dtvs D (IS=1.0e-5 RS=20.8461 N=1.5 IBV=10m BV=267.3 CJO=1600p) .ENDS .SUBCKT AK6-380C-Y 1 2 * TERMINALS: T1 T2 Done 1 3 Dtvs Dtwo 2 3 Dtvs Rleak 1 2 2100meg .MODEL Dtvs D (IS=1.0e-5 RS=80.4656 N=1.5 IBV=10m BV=420 CJO=1000p) .ENDS .SUBCKT AK6-430C-Y 1 2 * TERMINALS: T1 T2 Done 1 3 Dtvs Dtwo 2 3 Dtvs Rleak 1 2 2324meg .MODEL Dtvs D (IS=1.0e-5 RS=102.8069 N=1.5 IBV=10m BV=464.8 CJO=800p) .ENDS