********** * Littelfuse, WX * TVS Diode SPICE Models * AK3-Y Family * * Haipeng Xu * Wuxi Product Engineering * * 9/30/19 * ********** ********** .SUBCKT AK3-015C-Y 1 2 * TERMINALS: T1 T2 Done 1 3 Dtvs Dtwo 2 3 Dtvs Rleak 1 2 87.5meg .MODEL Dtvs D (IS=1.0e-5 RS=0.0058 N=1.5 IBV=10m BV=17.5 CJO=6000p) .ENDS .SUBCKT AK3-030C-Y 1 2 * TERMINALS: T1 T2 Done 1 3 Dtvs Dtwo 2 3 Dtvs Rleak 1 2 173meg .MODEL Dtvs D (IS=1.0e-5 RS=0.127 N=1.5 IBV=10m BV=34.6 CJO=3000p) .ENDS .SUBCKT AK3-038C-Y 1 2 * TERMINALS: T1 T2 Done 1 3 Dtvs Dtwo 2 3 Dtvs Rleak 1 2 215meg .MODEL Dtvs D (IS=1.0e-5 RS=0.2875 N=1.5 IBV=10m BV=43 CJO=3000p) .ENDS .SUBCKT AK3-058C-Y 1 2 * TERMINALS: T1 T2 Done 1 3 Dtvs Dtwo 2 3 Dtvs Rleak 1 2 334.5meg .MODEL Dtvs D (IS=1.0e-5 RS=0.7728 N=1.5 IBV=10m BV=66.9 CJO=2500p) .ENDS .SUBCKT AK3-066C-Y 1 2 * TERMINALS: T1 T2 Done 1 3 Dtvs Dtwo 2 3 Dtvs Rleak 1 2 380meg .MODEL Dtvs D (IS=1.0e-5 RS=0.6674 N=1.5 IBV=10m BV=76 CJO=2200p) .ENDS .SUBCKT AK3-076C-Y 1 2 * TERMINALS: T1 T2 Done 1 3 Dtvs Dtwo 2 3 Dtvs Rleak 1 2 450meg .MODEL Dtvs D (IS=1.0e-5 RS=1.3253 N=1.5 IBV=10m BV=90 CJO=2000p) .ENDS .SUBCKT AK3-150C-Y 1 2 * TERMINALS: T1 T2 Done 1 3 Dtvs Dtwo 2 3 Dtvs Rleak 1 2 879meg .MODEL Dtvs D (IS=1.0e-5 RS=10.1205 N=1.5 IBV=10m BV=175.8 CJO=1400p) .ENDS .SUBCKT AK3-170C-Y 1 2 * TERMINALS: T1 T2 Done 1 3 Dtvs Dtwo 2 3 Dtvs Rleak 1 2 997.5meg .MODEL Dtvs D (IS=1.0e-5 RS=15.106 N=1.5 IBV=10m BV=199.5 CJO=1100p) .ENDS .SUBCKT AK3-190C-Y 1 2 * TERMINALS: T1 T2 Done 1 3 Dtvs Dtwo 2 3 Dtvs Rleak 1 2 1113meg .MODEL Dtvs D (IS=1.0e-5 RS=18.8061 N=1.5 IBV=10m BV=222.6 CJO=1000p) .ENDS .SUBCKT AK3-208C-Y 1 2 * TERMINALS: T1 T2 Done 1 3 Dtvs Dtwo 2 3 Dtvs Rleak 1 2 1172meg .MODEL Dtvs D (IS=1.0e-5 RS=25.6908 N=1.5 IBV=10m BV=234.4 CJO=900p) .ENDS .SUBCKT AK3-380C-Y 1 2 * TERMINALS: T1 T2 Done 1 3 Dtvs Dtwo 2 3 Dtvs Rleak 1 2 2112.5meg .MODEL Dtvs D (IS=1.0e-5 RS=137.3868 N=1.5 IBV=10m BV=422.5 CJO=500p) .ENDS .SUBCKT AK3-430C-Y 1 2 * TERMINALS: T1 T2 Done 1 3 Dtvs Dtwo 2 3 Dtvs Rleak 1 2 2324meg .MODEL Dtvs D (IS=1.0e-5 RS=189.0348 N=1.5 IBV=10m BV=464.8 CJO=400p) .ENDS